FB_BA_AC_PlantCmd_AHU_1st_10

FB_BA_AC_PlantCmd_AHU_1st_10 1:

The template represents the plant command of an air conditioning system without humidification and dehumidification.

The function block PlantControl is the core of the plant command system. It serves as a higher-level plant control unit for the connected aggregates.

The corresponding switch-on or switch-off commands and their priority are determined for each aggregate according to the specified plant operation mode eOpMode and the information in the control matrix of the PlantControl unit.

The bidirectional communication to the aggregates of the air conditioning system takes place via the array arrAggregate, see Principle diagram plant.

The parameterization of the control matrix is done in the methods below this template.

FB_BA_AC_PlantCmd_AHU_1st_10 2:

The initialization of the template takes place within the method FB_Init.

Block diagram

FB_BA_AC_PlantCmd_AHU_1st_10 3:

Principle diagram plant

FB_BA_AC_PlantCmd_AHU_1st_10 4:

Syntax

FUNCTION_BLOCK FB_BA_AC_PlantCmd_AHU_1st_10 EXTENDS FB_BA_View
VAR_INPUT
  eOpMode               : E_BA_AC_OpMod01;
END_VAR
VAR_OUTPUT
  ePltStp               : E_BA_AC_PlantStep01;
  bStepCtrlUp           : BOOL;
  bStepCtrlDown         : BOOL;
END_VAR
VAR_IN_OUT
  arrAggregate          : ARRAY [1..MAX(1,BA_Param.nMaxAggregate)] OF ST_BA_Aggregate;
END_VAR
VAR_INPUT CONSTANT
  DmpDlyCls             : FB_BA_AV_Op;
  SuAFanDlyOn           : FB_BA_AV_Op;
  ExtAFanDlyOn          : FB_BA_AV_Op;
  TempCtrlDlyOn         : FB_BA_AV_Op;
  PltStp                : FB_BA_MV_Op;
  PlantControl          : FB_BA_PlantControl;
END_VAR
VAR_INPUT CONSTANT PERSISTENT
  bInit                 : BOOL := TRUE;
END_VAR
VAR
  MMuxStart             : FB_BA_MMUX_B16;
  MMuxProfile           : FB_BA_MMUX_UDI16;
  MMuxPltStp            : FB_BA_MMUX_UDI16;
END_VAR

FB_BA_AC_PlantCmd_AHU_1st_10 5: Inputs

Name

Type

Description

eOpMode

E_BA_AC_OpMod01

Input of the current operation mode eOpMode, see template FB_BA_AC_OpMod1St.

FB_BA_AC_PlantCmd_AHU_1st_10 6: Outputs

Name

Type

Description

ePltStp

E_BA_AC_PlantStep01

Output of the current plant step of the air conditioning system.

bStepCtrlUp

BOOL

Indicates that the order of the step sequence control is in the rising state.

bStepCtrlDown

BOOL

Indicates that the order of the step sequence control is in the falling state.

FB_BA_AC_PlantCmd_AHU_1st_10 7: Inputs/outputs

Name

Type

Description

arrAggregates

ARRAY [1..MAX(1,BA_Param.nMaxAggregate)] OF ST_BA_Aggregate

The array contains a bidirectional data and command structure for each aggregate.

When the step sequence control is switched up or down, the switching command determined for each aggregate is transferred via the bidirectional communication structure arrAggregate. Feedback from the aggregates for switching the step sequence control up or down is transmitted to the PlantControl via the communication structure.

FB_BA_AC_PlantCmd_AHU_1st_10 8: Inputs CONSTANT

Name

Type

Description

DmpDlyCls

FB_BA_AV_Op

AV object for entering the value to delay the closing of the dampers during shutdown of the air conditioning plant, to take into account the overrun time of the fans during plant shutdown.

SuAFanDlyOn

FB_BA_AV_Op

AV object for entering a value for the start-up delay of the supply air fan when the air conditioning plant is switched on.

ExtAFanDlyOn

FB_BA_AV_Op

AV object for entering a value for the start-up delay of the extract air fan when the air conditioning plant is switched on.

TempCtrlDlyOn

FB_BA_AV_Op

AV object for entering a value for delayed temperature control enable.

PltStp

FB_BA_MV_Op

The MV object shows the current step of the plant's step sequence control.

PlantControl

FB_BA_PlantControl

The function block represents the higher-level plant control of a step sequence control of aggregates. The function block ensures that the individual aggregates of a plant are switched on or off sequentially one after the other in a certain order.

FB_BA_AC_PlantCmd_AHU_1st_10 9: Inputs CONSTANT PERSISTENT

Name

Type

Description

bInit

BOOL

The variable is used to call the initialization methods for the control matrix in the CallInit method.

After starting the controller, the variable is set to FALSE after a PLC cycle and this state is saved persistently.

Variables

Name

Type

Description

MMuxStart

FB_BA_MMUX_B16

The multiplexer uses the plant operation mode eOpMode to define whether the air conditioning system is started or stopped.

MMuxProfile

FB_BA_MMUX_UDI16

The multiplexer uses the plant operation mode eOpMode to define the control profile of the PlantControl.

MMuxPltStp

FB_BA_MMUX_UDI16

The multiplexer evaluates the steps of the step sequence control and transfers them to the MV object PltStp for display at management level.

FB_BA_AC_PlantCmd_AHU_1st_10 10: Methods

Name

Definition location

Description

CallInit

Local

Calling the initialization methods for parameterization of the control matrix of the plant control unit.

ProfileDescription

Local

Used to initialize the parameter array arrProfileDescription of the plant control unit.

ProfileParameter0x

Local

Initialization of a part of the multidimensional profile parameter array arrProfileParameter of the control unit.

StepDescription

Local

Used to initialize the parameter array arrStepDescription of the plant control unit.