BA_Param
The global parameter list contains general parameters to initialize objects.

VAR_GLOBAL CONSTANT
{region 'Sun Protection'}
nSunPrt_MaxSunBldScn : USINT := 20;
nSunPrt_MaxRowFcd : UINT := 10;
nSunPrt_MaxColumnFcd : UINT := 20;
nSunPrt_MaxShdObj : UINT := 20;
{attribute 'parameterUnit' := 'Byte'}
nSunPrt_MaxDataFileSize : UDINT := 100000;
{endregion}
{region 'Universal'}
{region 'Sequence'}
nMaxSeqCtrl : USINT := 8;
{endregion}
{region 'Plant Control'}
nMaxPriority : UDINT := 16;
nMaxAggregate : UDINT := 16;
nNumberOfOpModes : UDINT := 24;
{endregion}
{endregion}
{region 'Objects'}
{region 'Schedule'}
nScheduleEntryCount : UDINT := 6;
nScheduleCalendarCount : UDINT := 3;
nScheduleExceptionCount : UDINT := 24;
{endregion}
{endregion}
END_VARName | Type | Description |
|---|---|---|
nSunPrt_MaxSunBldScn | USINT | Maximum set of scenes that can be administered by a FB_BA_SunBldScn. |
nSunPrt_MaxRowFcd | UINT | Maximum number of floors that can be monitored by the shading correction (horizontal orientation of windows). |
nSunPrt_MaxColumnFcd | UINT | Maximum number of axes that can be monitored by the shading correction (vertical alignment of windows). |
nSunPrt_MaxShdObj | UINT | Maximum number of shading objects that cast shadows on a facade. |
nSunPrt_MaxDataFileSize | UDINT | Maximum file size [byte] for Excel lists to be read by the function blocks FB_BA_RdFcdElemLst and FB_BA_RdShdObjLst. |
nMaxSeqCtrl | USINT | The global parameter specifies the number of sequence controllers. It limits the data and command structure arrSeqLinkData within the structure ST_BA_PIDControlSequence. The value must not be less than 1. |
nMaxPriority | UDINT | The global parameter specifies the maximum number of priorities within the plant control FB_BA_PlantControl. The value must not be less than 1. |
nMaxAggregates | UDINT | The global parameter specifies the maximum number of aggregates within the plant control FB_BA_PlantControl. The value must not be less than 1. |
nNumberOfOpModes | UDINT | The global parameter specifies the maximum number of operation modes within the plant controller FB_BA_PlantControl. The value must not be less than 1. |
nScheduleEntryCount | UDINT | The global parameter specifies the maximum number of schedule entries, e.g. for a weekday T_BA_ScheduleWeek or exception entry T_BA_ScheduleExceptionEntryList. The value must not be less than 1. |
nScheduleExceptionCount
| UDINT | The global parameter specifies the maximum number of exception entries, e.g. T_BA_ScheduleExceptionList. The value must not be less than 1. |