E_BA_AC_OpMod01
TYPE E_BA_AC_OpMod01 :
(
Invalid := 0,
eOff := 1,
eOn := 2,
eEmergency := 3,
eFrost := 4,
eSmokeExtractionProgram := 5,
eSmokeExtractionSupplyAir := 6,
eSmokeExtractionExhaustAir := 7,
eFire := 8,
eNightCooling := 9,
eCoolDownProtection := 10,
eOverHeatingProtection := 11,
eAlarm := 12,
eForcedVentilation := 13,
eCentralSwitchOff := 14,
eCustomer01 := 15,
eCustomer02 := 16
) UDINT;
END_TYPEName | Description |
|---|---|
eOff | Plant step Off. |
eOn | On. |
eEmergency | Emergency. |
eFrost | Frost. |
eSmokeExtractionProgramm | Smoke extraction program. |
eSmokeExtractionSupplyAir | Smoke extraction supply air. |
eSmokeExtractionExhaustAir | Smoke extraction exhaust air. |
eFire | Fire alarm. |
eNightCooling | Night cooling. |
eCoolDownProtection | Support operation, cool down protection. |
eOverHeatingProtection | Overheating protection. |
eAlarm | Fault. |
eForcedVentilation | Forced ventilation. |
eCentralSwitchOff | Central switch off. |
eCustomer01 / eCustomer02 | Customer-specific operation mode. |