ProfileParameter0x

The method is used to initialize a part of the multidimensional profile parameter array arrProfileParameter of the PlantControl unit.
This description is representative of all eight methods of this type.
The first element of the array of the ProfileParameter01 method represents the "Auto" plant profile.
The first element of the array of the ProfileParameter02 method represents the "NightCooling" plant profile.
The first element of the array of the ProfileParameter03 method represents the "CoolDownProtection" plant profile.
The first element of the array of the ProfileParameter04 method represents the "OverHeatingProtection" plant profile.
The first element of the array of the ProfileParameter05 method represents the "ForcedVentilation" plant profile.
The first element of the array of the ProfileParameter06 method represents the "CriticalOff" plant profile.
The first element of the array of the ProfileParameter07 method represents the "SmokeExtractionProgram" plant profile.
The first element of the array of the ProfileParameter08 method represents the "LifeSafetyOff" plant profile.
The second element stands for the steps within the step sequence control.
The switching values for the aggregates (bValue, nValue, fValue), the delay times for the step sequence control (fDelayUp, fDelayDown) and the releases for the use of the process feedback of the aggregates in the step (bEnFdbUp, bEnFdbDown) are parameterized.
Requirements
Development environment | Necessary function |
|---|---|
TwinCAT from v3.1.4024.56 | TF8040 | TwinCAT Building Automation from V5.8.0.0 |