FB_BA_MV_Op

The FB_BA_MV_Op function block represents a Multi-State-Value object for displaying or entering a multi-state value.
If something is connected to the input variable nValuePgm, then the object automatically recognizes that it is used to display a value. Otherwise it is used to enter a multi-state value.
The Multi-State Value object specifies an object type whose properties represent externally visible characteristics of a virtual data point for a "Multi-State Value". The Multi-State Value has no I/O hardware in the associated Device object, it is stored in memory.
Syntax
FUNCTION_BLOCK FB_BA_MV_Op EXTENDS FB_BA_Object IMPLEMENTS I_BA_MultistateOpObject, I_BA_AnyValue
VAR_INPUT
nValuePgm : UDINT;
END_VAR
VAR_OUTPUT
nPresentValue : UDINT := 1;
END_VAR
VAR_INPUT CONSTANT PERSISTENT
{region 'Variable Parameters'}
nDefaultValue : UDINT := 1;
eToggleMode : E_BA_ToggleMode := E_BA_ToggleMode.eSwitch;
{endregion}
{region 'Fixed Parameters'}
aStateText : T_BA_StateTextArray;
{endregion}
{region 'Operational Parameters'}
nValueRm : UDINT := 1;
{endregion}
END_VAR
VAR
{region 'Output-Properties'}
nStateCount : UDINT;
{endregion}
END_VAR
VAR
{region 'Interface'}
eValueSource : E_BA_ProcessSignalSource;
{endregion}
END_VAR
Inputs CONSTANT PERSISTENT
Name | Type | Description |
|---|---|---|
nDefaultValue | UDINT | Value that is assumed if all 16 priorities of the Priority array of a commandable object have no entry or are NULL. |
eToggleMode | Enumeration for defining how the output value bPresentValue of an object is generated depending on the input bValuePgm. | |
aStateText | The array is used to declare the state texts of a multi-state object. | |
nValueRm | UDINT | Variable for writing an object from the HMI. |
VAR
Name | Type | Description |
|---|---|---|
nStateCount | UDINT | Number of states of a multi-state object. |
eValueSource | The variable indicates whether an object of the type FB_BA_..._OP serves as a display or input object. eVarInput = 1 The object is used to display a value. The value is passed to the object at an input within the PLC. eParameter = 2 The object is used to enter a parameter that can be changed by a BACnet client or the TwinCAT HMI. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.35 | Tc3_XBA from v5.3.0.0 |
Outputs