F_VN_FindContours
Search for object contours in a binary image. Returns only external contours.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
FUNCTION F_VN_FindContours : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipContours : Reference To ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image (USINT, 1 channel, binary) | |
|
ipContours |
Reference To ITcVnContainer |
Returns a container which is filled with the found contours (ContainerType_Vector_Vector_TcVnPoint2_DINT; The elements of this container are single contours. Non-zero interface pointers are reused.) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_FindContours detects outer contours in the input image.
Parameter
Input image
The input image ipSrcImage must have precisely 1 channel and should be a binary image.
If the input is not a binary image, it will be converted internally to one by means of a threshold value of 1. Therefore, the input image should be manually pre-processed with a threshold value or a binary segmentation.
List of contours found (Return value)
All contours found in the input image are returned in the container ipContours. The container is a two-dimensional array of points and therefore has the type ContainerType_Vector_Vector_TcVnPoint2_DINT.
The contours that are found are returned in ipContours. Each contour consists of a sum of points which are combined into a container. Another higher-level container then consolidates all contours.
Expert parameters
The expert version F_VN_FindContoursExp contains additional parameters. This enables inner contours to be found too, for example.
Application
The finding and processing of contours looks like this, for example:
Pre-processing
As a binary image is to be used for the input image ipSrcImage, a threshold value or binary segmentation should be applied to the image prior to the function call, e.g. using the function F_VN_Threshold:
hr := F_VN_Threshold(ipImageIn, ipImageWork, 128, 255, TCVN_TT_BINARY, hr);Function call
Nothing further needs to be observed with regard to the function call. Parameter settings are only necessary with the expert version F_VN_FindContoursExp.
hr := F_VN_FindContours(
ipSrcImage := ipImageIn,
ipContours := ipContours,
hrPrev := hr
);Further processing
F_VN_GetForwardIterator can be used to apply an iterator to the higher-level container, which makes it possible to retrieve the containers of the individual contours one after the other via F_VN_GetContainer in order to analyze them with the Contour Analysis functions, for example. Remember to increment the iterator with F_VN_IncrementIterator.
hr := F_VN_GetForwardIterator(ipContours, ipIterator, hr);
WHILE SUCCEEDED(hr) AND_THEN ipIterator.CheckIfEnd() <> S_OK DO
hr := F_VN_GetContainer( ipIterator, ipContour, hr);
hr := F_VN_IncrementIterator(ipIterator, hr);
// Analyse the single contour in ipContours with the contour analysis functions
END_WHILEAlternatively you can also retrieve a single contour from the container of all contours with F_VN_GetAt_ITcVnContainer.
The number of contours found can be queried with F_VN_GetNumberOfElements.
Visualization
Use the function F_VN_DrawContours(Exp) to draw the contours found.
hr := F_VN_DrawContours(
ipContours := ipContours,
nContourIndex := -1,
ipDestImage := ipImageRes,
aColor := aColorRed,
nThickness := 5,
hrPrev := hr
);All contours in the contour list ipContours are drawn by setting nContoursIndex to -1.
Samples
Related functions
- F_VN_FindContours(Exp) for general contour finding
- F_VN_FindContourHierarchyExp with return of the hierarchy
- F_VN_DetectBlobs with integrated filtering of the contours
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value