F_VN_FindContourHierarchyExp

F_VN_FindContourHierarchyExp 1:

Search for object contours in a binary image and determine their hierarchical relationship. (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.

Syntax

Definition:

FUNCTION F_VN_FindContourHierarchyExp : HRESULT
VAR_INPUT
    ipSrcImage           : ITcVnImage;
    ipContours           : Reference To ITcVnContainer;
    ipHierarchy          : Reference To ITcVnContainer;
    eRetrievalMode       : ETcVnContourRetrievalMode;
    eApproximationMethod : ETcVnContourApproximationMethod;
END_VAR
VAR_IN_OUT
    aOffset              : TcVnPoint;
END_VAR
VAR_INPUT
    hrPrev               : HRESULT;
END_VAR

F_VN_FindContourHierarchyExp 2: Inputs

Name

Type

Description

ipSrcImage

ITcVnImage

Source image (1 channel, binary, DINT if eRetrievalMode = CRM_FLOODFILL, otherwise USINT)

ipContours

Reference To ITcVnContainer

Returns a container which is filled with the found contours (ContainerType_Vector_Vector_TcVnPoint2_DINT; The elements of this container are single contours. Non-zero interface pointers are reused.)

ipHierarchy

Reference To ITcVnContainer

Returns a container which is filled with information on the found contours' hierarchy (ContainerType_Vector_TcVnVector4_DINT; The elements of this container are four-dimensional vectors containing the 0-based indices of the next [0] and the previous contour [1] at the same level, the first child [2], and the parent [3]. Non-zero interface pointers are reused.)

eRetrievalMode

ETcVnContourRetrievalMode

Specifies which contours are retrieved and how their relationship is encoded

eApproximationMethod

ETcVnContourApproximationMethod

Contour encoding

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_FindContourHierarchyExp 3: In/Outputs

Name

Type

Description

aOffset

TcVnPoint

Offset by which every contour point is shifted

F_VN_FindContourHierarchyExp 4: Return value

HRESULT

Further information

The function F_VN_FindContourHierarchyExp is an extension of the function F_VN_FindContoursExp by the return of the contour hierarchy.

Parameter

Input image

The input image ipSrcImage must have precisely 1 channel and should be a binary image.

If the input is not a binary image, it will be converted internally to one by means of a threshold value of 1. Therefore, the input image should be manually pre-processed with a threshold value or a binary segmentation.

List of contours found (Return value)

All contours found in the input image are returned in the container ipContours. The container is a two-dimensional array of points and therefore has the type ContainerType_Vector_Vector_TcVnPoint2_DINT.

The contours that are found are returned in ipContours. Each contour consists of a sum of points which are combined into a container. Another higher-level container then consolidates all contours.

Hierarchy (Expert, return value)

The parameter ipHierarchy returns the hierarchy of the contours found in a container of the type TcVnVector4_DINT. The vectors of the container have the following elements:

[0] – NEXT - Index of the next contour on the same level
[1] – PREVIOUS - Index of the previous contour on the same level
[2] – CHILD - Index of the first child contour
[3] – PARENT - Index of parent contour

Search mode (Expert)

The search mode eRetrievalMode of the type ETcVnContourRetrievalMode defines which contours are to be sought:

  • TCVN_CRM_LIST: All contours
  • TCVN_CRM_EXTERNAL: Only outer contours (as with F_VN_FindContours)
  • TCVN_CRM_CONNECTED_COMPONENTS: Contours with a two-layer hierarchy
  • TCVN_CRM_TREE: All contours; used in interaction with the function F_VN_FindContourHierarchyExp in order to determine the hierarchy of the contours
  • TCVN_CRM_FLOODFILL: Returns the contours found with the help of a floodfill algorithm (available only for DINT images)

Approximation method (Expert)

The approximation method eApproximationMethod of the type ETcVnContourApproximationMethod specifies whether the contours are to be described on the basis of all surrounding points (TCVN_CAM_NONE) or whether the number of describing points are to be reduced with the help of approximation.

Offset (Expert)

The offset aOffset defines constant X/Y values by which all contour points are shifted. This can be helpful when contours are sought in an ROI and their positions should be referenced to the original image.

Examples of contour hierarchies

Via eRetrievalMode, not only is it possible to specify whether all contours or just the outer contours are to be found, but also how contours are to be sorted and how they are hierarchically related to one another. This can be read from the parameter ipHierarchy:

F_VN_FindContourHierarchyExp 5:

F_VN_FindContourHierarchyExp 6:

F_VN_FindContourHierarchyExp 7:

F_VN_FindContourHierarchyExp 8:

Samples

Related functions

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision