HRESULT
All TwinCAT Vision functions return an HRESULT after their execution. Its value indicates whether the execution was successful or not.
SUCCESS codes
A successful execution is indicated by a POSITVE code. In hexadecimal notation the first digit is between 0 and 7.

Frequent SUCCESS codes are:
Code | Name | Description |
|---|---|---|
16#000 | S_OK | Function was executed successfully |
16#001 | S_FALSE | Function was executed successfully but did not reach a complete result. (Occurs, for example, with the Code Reading functions if no code was found in the image.) |
16#203 | S_PENDING | Asynchronous method was started but there is no result yet (occurs at the first call of fbCameraControl.StartAcquisition(), for example; at the second call S_OK is returned, for example) |
16#256 | S_WATCHDOGTIMEOUT | Function was aborted by the watchdog. |
ERROR codes
A failed execution is indicated by a NEGATIVE code, or in hexadecimal notation the first digit is >= 8. The final digits of the code correspond to the ADS Return Codes.
Notice | |
Error code If an error code is returned, it means that all returns of the function are invalid. and must therefore not be used. |

Common ERROR codes with the TwinCAT Vision API elements are:
Hex | Dec | Name | Description |
|---|---|---|---|
16#70A | 1802 | NOMEMORY | Insufficient memory |
16#70B | 1803 | INVALIDPARM | Invalid parameter values |
16#70C | 1804 | NOTFOUND | Not found (file, image, ...) |
16#70E | 1806 | INCOMPATIBLE | Objects do not match |
16#712 | 1810 | INVALIDSTATE | The method of an FB was called in an impermissible state. |
16#719 | 1817 | TIMEOUT | timeout |
16#71A | 1818 | NOINTERFACE | Interface query failed |
16#71B | 1819 | INVALIDINTERFACE | Wrong interface requested. |
16#71D | 1821 | INVALIDOBJID | Object ID is invalid. |
16#734 | 1844 | OUTOFRANGE | Outside the valid range. |
Please refer to the ADS Return Codes for the complete list.
Application
In the event of an error, the HRESULT is negative (error code), otherwise it is positive (success code). Use the FAILED () and SUCCEEDED () functions to check this.
PROGRAM MAIN
VAR
hr : HRESULT := S_OK;
END_VAR
IF SUCCEEDED(hr) THEN
//code
END_IF![]() | Restricted query Note that the above query only checks for successful execution of the function, not for a correct or desired result. |
For example, Code Reading functions return the success code S_FALSE (16#001) if no code is found or read in the image. To detect this case, hr must be directly compared with S_OK or S_FALSE. In contrast, measurement functions return NOTFOUND (16#70C), if the object to be measured is missing from the image.
Most TwinCAT Vision functions expect a HRESULT as the last input parameter and are only executed if this is a SUCCESS code and it is therefore confirmed that no error has occurred so far. Otherwise, the respective function is not executed and instead returns the previous HRESULT. This ensures that, when the HRESULT is passed from function to function, the first error code that occurred is output instead of a subsequent error.
![]() | SUCCESS codes SUCCESS codes (e.g. |
Accessing interface methods
If a function is to create an interface pointer, the HRESULT of the function indicates whether the interface pointer now exists. In addition, the interface pointer must be checked to ascertain whether it is zero.
| |
Method access to invalid memory area leads to system crash An internal check is not possible for interface methods, since the corresponding objects must exist to call the method. Even outside the method call, make sure that the corresponding object exists (interface pointer not 0) and that the program has not yet returned an error code. |
This is a secure query to use a newly created interface pointer:
IF SUCCEEDED(hr) AND ipImage <> 0 THEN
hr := ipImage.GetWidth(nWidth);
END_IFIntegration into user-defined function blocks
An HRESULT can be integrated into user-defined function blocks as follows:
METHOD MyMethod : HRESULT
VAR_INPUT
hr : HRESULT
END_VAR
IF FAILED(hr) THEN
MyMethod := hr; //skip the whole method
ELSE
(*
code
code
code
*)
MyMethod := S_OK; // or some error code if something went wrong
END_IFThis is explained in more detail in the sample Self-written functions.
Extraction of the ADS Return Code
If, for example, the pure ADS Return Code is required for display in an HMI, this can be extracted from the HRESULT in numeric and textual form as follows:
PROGRAM MAIN
VAR
hr : HRESULT;
nReturnCode : DWORD;
sReturnCode : STRING;
END_VAR
nReturnCode := DINT_TO_DWORD(hr) AND 16#FFF;
sReturnCode := DWORD_TO_HEXSTR(nReturnCode, 3, FALSE);The library Tc2_Utilities is required for this purpose.

