F_VN_Threshold
Apply a fixed threshold or a dynamic threshold according to Otsu.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
FUNCTION F_VN_Threshold : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
fThreshold : LREAL;
fMaxValue : LREAL;
eThresholdType : ETcVnThresholdType;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image (For Otsu and Triangle threshold types, only 1 channel of TCVN_ET_USINT is supported) | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate destination image will be created if required.) |
|
fThreshold |
LREAL |
Fixed threshold (unused if dynamic thresholding is selected) |
|
fMaxValue |
LREAL |
Maximum pixel value |
|
eThresholdType |
Threshold type to be applied | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_Threshold segments the input image with regard to a threshold. Depending on this threshold and the algorithm used, each pixel of the binary result image is assigned the value 0 and a specified target value.
Algorithm
A threshold transforms a monochrome image into a binary image and thus creates segments. Good segmentation is a prerequisite for many subsequent methods such as contour search. TwinCAT Vision offers different types of threshold values that are suitable for different applications.
Fixed threshold value
A fixed threshold simply creates a binary image by setting pixels with a value greater than fThreshold to white (255) and others to black (0). fThreshold is a parameter of the corresponding functions. To find a good value, you will most probably approach it via different attempts.
Dynamic threshold value
A dynamic threshold according to Otsu works perfectly for bimodal images. The histogram of a bimodal image has two main peaks and a good threshold value is most likely exactly in the middle. If you have a noisy image, you can use a Gaussian filter to shift it towards bimodal.
Adaptive threshold value
An adaptive threshold value uses variable threshold values for the whole image. See F_VN_AdaptiveThresholdExp .
Parameter
Input image
The input image ipSrcImage may have one or three channels.
Result image
The result image ipDestImage returns the segmented binary image.
Threshold value
The threshold fThreshold defines the segmentation condition. It must be adjusted depending on the properties of the input image.
Target value
The target value fMaxValue defines which value should be given to the pixels that fulfil the threshold criterion. If the result image is to consist only of black and white pixels, then the maximum value of the element type of the input image must be set here. This corresponds to (2^d)-1, where d represents the bit depth of the element type; e.g. (2^8)-1=255 with 8-bit images.
Threshold type
The threshold type eThresholdType defines the algorithm according to which the threshold fThreshold is applied to the input image. All values of the enum ETcVnThresholdType are supported.
Application
The binary segmentation of an 8-bit grayscale image in the center of the value range looks like this, for example:
hr := F_VN_Threshold(
ipSrcImage := ipImageIn,
ipDestImage := ipImageRes,
fThreshold := 128, // half value range: (2^8)/2=128
fMaxValue := 255, // max value of 8-bit image: (2^8)-1=255
eThresholdType := TCVN_TT_BINARY,
hrPrev := hr
);Related functions
- F_VN_DoubleThreshold for binary segmentation on the basis of double threshold values using morphological reconstruction
- F_VN_Threshold for binary segmentation on the basis of a threshold value
- F_VN_AdaptiveThreshold for binary, adaptive segmentation
- F_VN_CheckColorRange for binary segmentation on the basis of a color spectrum
- F_VN_ReferenceColorSimilarity for binary segmentation on the basis of a color model
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value