F_VN_GetContainer
Gets a pointer to the current element converted into an ITcVnContainer interface and increment its reference counter (only possible for container types). (Alternatively use interface method .GetContainer.)
Syntax
Definition:
FUNCTION F_VN_GetContainer : HRESULT
VAR_INPUT
ipIterator : ITcVnForwardIterator;
ipContainer : Reference To ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipIterator |
Iterator | |
|
ipContainer |
Reference To ITcVnContainer |
Returns the container interface |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
![]() | Deep copy This function creates a deep copy of the container element. This means that if you wish to change the element in the container, you must write the changes back to the container separately. |
If you wish to increment the iterator at the same time as accessing the container element, the expert version F_VN_GetContainerExp is available for this.
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value