F_VN_GetContainerExp
Gets a pointer to the current element converted into an ITcVnContainer interface and increment its reference counter (only possible for container types). Additionally, an offset to increment or decrement the iterator afterwards can be provided. (expert function)
Syntax
Definition:
FUNCTION F_VN_GetContainerExp : HRESULT
VAR_INPUT
ipIterator : ITcVnForwardIterator;
ipContainer : Reference To ITcVnContainer;
nOffset : DINT;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipIterator |
Iterator | |
|
ipContainer |
Reference To ITcVnContainer |
Returns the container interface |
|
nOffset |
DINT |
Offset to increment (>0) or decrement (<0) the iterator afterwards |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_GetContainerExp is the expert version of F_VN_GetContainer. It helps you if, at the same time as accessing a container element by means of an iterator, you also wish to increment this iterator. Set the parameter nOffset to the value 1 for a normal, sequential incrementation:
hr := F_VN_GetContainerExp(ipIterator, ipElement, 1, hr);With the standard function you would need two function calls for this:
hr := F_VN_GetContainer(ipIterator, ipElement, hr);
hr := F_VN_IncrementIterator(ipIterator, hr);Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value