FB_ScsmServerSettingsClass

The function block FB_ScsmServerSettingsClass is used for the configuration of the SCSM communication layer.
Namespace: Tc3_iec61850_8_1
Library: Tc3_iec61850_8_1 (Tc3_iec61850_8_1.compiled-library)
Inheritance hierarchy
FB_SocketServerSettingsClass -> FB_TpktServerSettingsClass -> FB_Rfc1006ServerSettingsClass -> FB_UlosiServerSettingsClass -> FB_MmsServerSettingsClass -> FB_ScsmServerSettingsClass
FUNCTION_BLOCK FB_ScsmServerSettingsClass EXTENDS FB_MmsServerSettingsClass IMPLEMENTS I_ScsmServerSettingsClass
Interfaces
Type | Description |
|---|---|
Interface for configuring the SCSM communication layer |
Inputs
Name | Type | Definition location | Description |
|---|---|---|---|
services | Inherited from FB_MmsServerSettingsClass | Configuration of the supported MMS protocol services. | |
parameters | -//- | Configuration of the supported MMS protocol parameters. | |
extendedServices | -//- | Configuration of the additionally supported MMS protocol services. | |
extendedParameters | -//- | Configuration of the supported MMS-CBB protocol parameters. |
Properties
Name | Type | Access | Definition location | Initial value | Description |
|---|---|---|---|---|---|
bAutoCleanup | BOOL | Get,Set | Inherited from FB_SocketServerSettingsClass | TRUE | Enables/disables the automatic clean-up/closure of the unused sockets (e.g. after program download or PLC reset). |
bEnable | BOOL | Get,Set | -//- | FALSE | Enables/disables establishing the server connections. "TRUE" enables the Listen command (listening and incoming connections are accepted) and "FALSE" disables it. |
sSrvNetID | Get,Set | -//- | ‘‘ | TwinCAT network address of the TwinCAT TCP/IP server (TF6310). With the empty string, the network address of the local TwinCAT system is used. | |
nLocalPort | UDINT | Get,Set | -//- | 102 | TCP/IP port number of the server. |
sLocalHost | Get,Set | -//- | ‘127.0.0.1‘ | IPv4 network address of the server. | |
tAccept | TIME | Get,Set | -//- | T#1s | Retry cycle time for the internal TCP/IP socket Accept commands. |
tListen | TIME | Get,Set | -//- | T#1s | Retry cycle time for the internal TCP/IP socket Listen command. |
tAdsTimeout | TIME | Get,Set | -//- | DEFAULT_ADS_TIMEOUT | Maximum timeout time for ADS services that may not be exceeded. |
tSocketTimeout | TIME | Get,Set | -//- | T#5s | Maximum timeout time during the execution of the confirmed services that may not be exceeded. |
bThrottleMode | BOOL | Get,Set | -//- | TRUE | Enables/disables the receive data throttle polling mode. |
throttleTimes | Get,Set | -//- | Param_Sockets.cDefaultReceiverThrottleTimes | Configuration of the cycle times for the receive data throttle polling mode. | |
eTraceSocket | Get,Set | -//- | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | |
ipTLS | Get,Set | -//- | 0 | Configuration parameters of the TLS (Transport Layer Security) protocol layer. Value null = not configured. | |
bEvaLinkStatusErr | BOOL | Get,Set | -//- | FALSE | Configures the evaluation mode for the link status error of the network adapter. If "FALSE" then disabled, short connection interruptions are bridged. If "TRUE" is enabled, the connection is terminated when a connection error is detected. |
|
|
|
|
|
|
tTpktTimeout | TIME | Get,Set | Inherited from FB_TpktServerSettingsClass | T#10s | Maximum time that may not be exceeded during the execution of the confirmed services. |
eTraceTpkt | Get,Set | -//- | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | |
|
|
|
|
|
|
sCalling_T_Selector | STRING | Get,Set | Inherited from FB_Rfc1006ServerSettingsClass | ’00 00’ | RFC 1006 parameter: Calling transport address selector (source). |
sCalled_T_Selector | STRING | Get,Set | -//- | ’00 01’ | RFC 1006 parameter: Called transport address selector (destination). |
eTpduSize | Get,Set | -//- | E_Rfc1006TpduSize.Size_1024 | Maximum TPDU byte length. | |
tRfc1006Timeout | TIME | Get,Set | -//- | T#15s | Maximum time that may not be exceeded during the execution of the confirmed services. |
eTraceRfc1006 | Get,Set | -//- | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | |
|
|
|
|
|
|
sCalling_S_Selector | STRING | Get,Set | Inherited from FB_UlosiServerSettingsClass | ’00 01‘ | Calling-S-selector. |
sCalled_S_Selector | STRING | Get,Set | -//- | ’00 01‘ | Called-S-selector. |
nSessionRequirement | WORD | Get,Set | -//- | 2 | Session requirements. With the setting 16#FFFF, the value is optional and is not transmitted. |
sCalling_P_Selector | STRING | Get,Set | -//- | ’00 00 00 01‘ | Calling-P-selector. |
sCalled_P_Selector | STRING | Get,Set | -//- | ’00 00 00 01‘ | Called-P-selector. |
nPresentRequirements | BYTE | Get,Set | -//- | 0 | Presentation requirements. With the setting: 0, the value is transmitted and with the setting 16#FF, the value is optional and is not transmitted. |
nPresentProtocolVersion | BYTE | Get,Set | -//- | 16#FF | Presentation protocol version. With the setting 1, the value is transmitted and with the setting 16#FF, the value is optional and is not transmitted. |
nProtocol_Version | BYTE | Get,Set | -//- | 16#FF | Association Control Service protocol version. With the setting 1, the value is transmitted and with the setting 16#FF, the value is optional and is not transmitted. |
sContext_Name | STRING | Get,Set | -//- | '1.0.9506.2.3' | Applicaton context name (object identifier, dotted presentation), MMS. |
sCalled_AP_Title | STRING | Get,Set | -//- | '1.1.1.999.1' | Called-AP-title. With the empty string, the value is optional and is not transmitted. |
nCalled_AE_Qualifier | UDINT | Get,Set | -//- | 12 | Called-AE-qualifier. With the setting 16#FFFFFFFFFF, the value is optional and is not transmitted. |
nCalled_AP_InvID | UDINT | Get,Set | -//- | 16#FFFFFFFF | Called-AP-invocation-identifier. With the setting 16#FFFFFFFFFF, the value is optional and is not transmitted. |
nCalled_AE_InvID | UDINT | Get,Set | -//- | 16#FFFFFFFF | Called-AE-invocation-identifier. With the setting 16#FFFFFFFFFF, the value is optional and is not transmitted. |
sCalling_AP_Title | STRING | Get,Set | -//- | '1.1.1.999' | Calling-AP-title. With the empty string, the value is optional and is not transmitted. |
nCalling_AE_Qualifier | UDINT | Get,Set | -//- | 12 | Calling-AE-qualifier. With the setting 16#FFFFFFFFFF, the value is optional and is not transmitted. |
nCalling_AP_InvID | UDINT | Get,Set | -//- | 16#FFFFFFFF | Calling-AP-invocation-identifier. With the setting 16#FFFFFFFFFF, the value is optional and is not transmitted. |
nCalling_AE_InvID | UDINT | Get,Set | -//- | 16#FFFFFFFF | Calling-AE-invocation-identifier. With the setting 16#FFFFFFFFFF, the value is optional and is not transmitted. |
nRequirements | BYTE | Get,Set | -//- | 0 | Association Control Service requirements. The value: 1 enables the authentication function and the value: 0 disables it. |
sMechanism_Name | STRING | Get,Set | -//- | '2.2.3.1' | Authentication mechanism name. If there is no empty string and the authentication function is enabled, the value is transmitted. |
sAuthent_Value | STRING | Get,Set | -//- | ‘‘ | Authentication value (password). If there is no empty string and the authentication function is enabled, the value is transmitted. |
sResponding_Value | STRING | Get,Set | -//- | ‘‘ | Responding authentication value (password). If no empty string, the authentication function is enabled and authentication mode: Mutual then the value is transmitted. |
eAcse_Authent | Get,Set | -//- | E_AcseAuthentication.Unilateral | Authentication mode. | |
tUlosiTimeout | TIME | Get,Set | -//- | T#20s | Maximum time that may not be exceeded during the execution of the confirmed services. |
eTraceUlosi | Get,Set | -//- | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | |
|
|
|
|
|
|
nLocalDetail | Get,Set | Inherited from FB_MmsServerSettingsClass | 65000 | MMS Initiate-RequestPDU-Parameter: localDetailCalling. | |
nMaxServOutCalling | Get,Set | -//- | 10 | MMS Initiate-RequestPDU parameter: proposedMaxServOutstandingCalling | |
nMaxServOutCalled | Get,Set | -//- | 10 | MMS Initiate-RequestPDU parameter: proposedMaxServOutstandingCalled. | |
nNestingLevel | Get,Set | -//- | 5 | MMS Initiate-RequestPDU parameter: proposedDataStructureNestingLevel. | |
nMmsVersionNumber | Get,Set | -//- | 16#0001 | MMS initRequestDetail parameter: proposedVersionNumber. | |
ipParameters | Get,Set | -//- | - | Interface pointer of the object for the configuration of the MMS initRequestDetail parameter: proposedParameterCBB. | |
ipServices | Get,Set | -//- | - | Interface pointer of the object for the configuration of the MMS initRequestDetail parameter: servicesSupportedCalling. | |
ipExtendedServices | Get,Set | -//- | - | Interface pointer of the object for the configuration of the MMS initRequestDetail parameter: additionalSupportedCalling. | |
ipExtendedParameters | Get,Set | -//- | - | Interface pointer of the object for the configuration of the MMS initRequestDetail parameter: additionalCbbSupportedCalling. | |
sProvilegeClassIdentity | Get,Set | -//- | ‘‘ | MMS-initRequestDetail parameter: privilegeClassIdentityCalled. | |
tMmsTimeout | TIME | Get,Set | -//- | T#25s | Maximum time that may not be exceeded during the execution of the confirmed services. |
eTraceMms | Get,Set | -//- | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | |
|
|
|
|
|
|
bAutoInitDataSets | BOOL | Get | TRUE | Enables/disables the automatic initialization of the DataSets/DataSet member. | |
Set | Local | ||||
eScsmEdition | Get | E_ScsmEdition.Ed2 | IEC 61850 data model edition (1 or 2) | ||
Set | Local | ||||
tScsmTimeout | TIME | Get | T#30s | Maximum time that may not be exceeded during the execution of the confirmed services. | |
Set | Local | ||||
eTraceScsm | Get | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | ||
Set | Local |
Methods