E_TraceLevel
Priority level for logging the error messages and log messages.
Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_TraceLevel :
(
None := 0,// don't trace any message
Verbose := 16#00000001,// bit 0 => log verbose messages
TxData := 16#00000002,// bit 1 => log tx data
RxData := 16#00000004,// bit 2 => log rx data
Info := 16#00000100,// bit 8..15 => trace pdu info messages
PduReq := 16#00000200,
PduInd := 16#00000400,
PduRsp := 16#00000800,
PduCnf := 16#00001000,
Warning := 16#00010000,// bit 16..23 => trace warning messages
Error := 16#01000000,// bit 24..30 => trace error messages
Critical:= 16#80000000// bit 31 => trace critical messages
)DWORD;
END_TYPEValues
Name | Description |
|---|---|
None | None |
Verbose | Text |
TxData | Transmitted data |
RxData | Received data |
Info | Information |
PduReq | PDU-Request |
PduInd | PDU-Indication |
PduRsp | PDU-Response |
PduCnf | PDU-Confirmation |
Warning | Warning |
Error | Error |
Critical | Critical |