FB_MmsParameterSupportOptions
The function block FB_MmsParameterSupportOptions is used to configure the supported MMS protocol parameters.
Inheritance hierarchy
FB_MmsParameterSupportOptions
FUNCTION_BLOCK FB_MmsParameterSupportOptions IMPLEMENTS I_MmsParameterSupportOptions
Interfaces
Type | Description |
|---|---|
Interface for the configuration of the supported MMS protocol parameters. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
bCspi | BOOL | Get,Set | FALSE |
|
bCsr | BOOL | Get,Set | FALSE |
|
bStr1 | BOOL | Get,Set | FALSE | Array support |
bStr2 | BOOL | Get,Set | FALSE | Structure support |
bVadr | BOOL | Get,Set | FALSE |
|
bValt | BOOL | Get,Set | FALSE | Support for index and index range values (alternate access) |
bVlis | BOOL | Get,Set | FALSE | Support for namedVariableList |
bVnam | BOOL | Get,Set | FALSE | Support for namedVariables |