FB_TpktServerSettingsClass

The function block FB_TpktServerSettingsClass is used to configure the TPKT communication layer.
Namespace: Tc3_Tpkt
Library: Tc3_Tpkt (Tc3_Tpkt.compiled-library)
FUNCTION_BLOCK FB_TpktServerSettingsClass EXTENDS FB_SocketServerSettingsClass IMPLEMENTS I_TpktServerSettingsClass
Interfaces
Type | Description |
---|---|
Interface for configuring the TPKT communication layer. |
Properties
Name | Type | Access | Definition location | Initial value | Description |
---|---|---|---|---|---|
bAutoCleanup | BOOL | Get,Set | Inherited from FB_SocketServerSettingsClass | TRUE | Enables/disables the automatic clean-up/closure of the unused sockets (e.g. after program download or PLC reset). |
bEnable | BOOL | Get,Set | -//- | FALSE | Enables/disables establishing the server connections. "TRUE" enables the Listen command (listening and incoming connections are accepted) and "FALSE" disables it. |
sSrvNetID | Get,Set | -//- | ‘‘ | TwinCAT network address of the TwinCAT TCP/IP server (TF6310). With the empty string, the network address of the local TwinCAT system is used. | |
nLocalPort | UDINT | Get,Set | -//- | 102 | TCP/IP port number of the server. |
sLocalHost | Get,Set | -//- | ‘127.0.0.1‘ | IPv4 network address of the server. | |
tAccept | TIME | Get,Set | -//- | T#1s | Retry cycle time for the internal TCP/IP socket Accept commands. |
tListen | TIME | Get,Set | -//- | T#1s | Retry cycle time for the internal TCP/IP socket Listen command. |
tAdsTimeout | TIME | Get,Set | -//- | DEFAULT_ADS_TIMEOUT | Maximum timeout time for ADS services that may not be exceeded. |
tSocketTimeout | TIME | Get,Set | -//- | T#5s | Maximum timeout time during the execution of the confirmed services that may not be exceeded. |
bThrottleMode | BOOL | Get,Set | -//- | TRUE | Enables/disables the receive data throttle polling mode. |
throttleTimes | Get,Set | -//- | Param_Sockets.cDefaultReceiverThrottleTimes | Configuration of the cycle times for the receive data throttle polling mode. | |
eTraceSocket | Get,Set | -//- | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | |
ipTLS | Get,Set | -//- | 0 | Configuration parameters of the TLS (Transport Layer Security) protocol layer. Value null = not configured. | |
bEvaLinkStatusErr | BOOL | Get,Set | -//- | FALSE | Configures the evaluation mode for the link status error of the network adapter. If "FALSE" then disabled, short connection interruptions are bridged. If "TRUE" is enabled, the connection is terminated when a connection error is detected. |
|
|
|
|
|
|
tTpktTimeout | TIME | Get | T#10s | Maximum time that may not be exceeded during the execution of the confirmed services. | |
Set | Local | ||||
eTraceTpkt | Get | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | ||
Set | Local |