I_SocketTlsSettingsClass
Objects that implement this interface are used to configure the TLS (Transport Layer Security) communication layer.
Namespace: Tc3_Sockets
Library: Tc3_Sockets (Tc3_Sockets.compiled-library)
Inheritance hierarchy
I_SocketTlsSettingsClass -> __System.IQueryInterface
INTERFACE I_SocketTlsSettingsClass EXTENDS __System.IQueryInterface
Methods
Name | Description |
|---|---|
Saves the file path of the CA certificate in the TLS configuration settings. | |
Saves the file path of the client or server certificate in the TLS configuration settings. | |
Saves the file path of the Certificate Revocation List (CRL) in the TLS configuration settings. | |
Saves the PSK key and PSK identity string in the TLS configuration settings. | |
Resets all TLS configuration settings. | |
Saves additional, optional TLS configuration settings of the client. | |
Saves additional, optional TLS configuration settings of the server. |
Properties
Name | Type | Access | Description |
|---|---|---|---|
nSecurePort | UDINT | Get | Secure ISO TP0 (IANA) port number for TLS communication. |
connectFlags | ST_TlsConnectFlags | Get | Additional TLS configuration settings of the client. |
listenFlags | ST_TlsListenFlags | Get | Additional TLS configuration settings of the server. |
pskKey | PVOID | Get | Points to the first byte of the PSK key. |
pskKeyLen | UDINT(0..TCPADS_TLS_MAX_PSK_KEY_SIZE) | Get | Byte length of the PSK key. |
sCaPath | STRING(TCPADS_TLS_CERTIFICATE_PATH_SIZE) | Get | File path of the CA certificate. |
sCertPath | STRING(TCPADS_TLS_CERTIFICATE_PATH_SIZE) | Get | File path of the client or server certificate. |
sCrlPath | STRING(TCPADS_TLS_CERTIFICATE_PATH_SIZE) | Get | File path from the certificate revocation list (CRL). |
sIdentity | STRING(TCPADS_TLS_PSK_IDENTITY_SIZE) | Get | Identity string of the PSK key. |
sKeyPath | STRING(TCPADS_TLS_CERTIFICATE_PATH_SIZE) | Get | File path of the private key. |
sKeyPwd | STRING(TCPADS_TLS_KEY_PASSWORD_SIZE) | Get | Password string of the certificate. |