FB_Rfc1006ServerSettingsClass

The function block FB_Rfc1006ServerSettingsClass is used to configure the RFC1006 communication layer.
Namespace: Tc3_Rfc1006
Library: Tc3_Rfc1006 (Tc3_Rfc1006.compiled-library)
Inheritance hierarchy
FB_SocketServerSettingsClass -> FB_TpktServerSettingsClass -> FB_Rfc1006ServerSettingsClass
FUNCTION_BLOCK FB_Rfc1006ServerSettingsClass EXTENDS FB_TpktServerSettingsClass IMPLEMENTS I_Rfc1006ServerSettingsClass
Interfaces
Type | Description |
---|---|
Interface for configuring the RFC1006 communication layer |
Properties
Name | Type | Access | Definition location | Initial value | Description |
---|---|---|---|---|---|
bAutoCleanup | BOOL | Get,Set | Inherited from FB_SocketServerSettingsClass | TRUE | Enables/disables the automatic clean-up/closure of the unused sockets (e.g. after program download or PLC reset). |
bEnable | BOOL | Get,Set | -//- | FALSE | Enables/disables establishing the server connections. "TRUE" enables the Listen command (listening and incoming connections are accepted) and "FALSE" disables it. |
sSrvNetID | Get,Set | -//- | ‘‘ | TwinCAT network address of the TwinCAT TCP/IP server (TF6310). With the empty string, the network address of the local TwinCAT system is used. | |
nLocalPort | UDINT | Get,Set | -//- | 102 | TCP/IP port number of the server. |
sLocalHost | Get,Set | -//- | ‘127.0.0.1‘ | IPv4 network address of the server. | |
tAccept | TIME | Get,Set | -//- | T#1s | Retry cycle time for the internal TCP/IP socket Accept commands. |
tListen | TIME | Get,Set | -//- | T#1s | Retry cycle time for the internal TCP/IP socket Listen command. |
tAdsTimeout | TIME | Get,Set | -//- | DEFAULT_ADS_TIMEOUT | Maximum timeout time for ADS services that may not be exceeded. |
tSocketTimeout | TIME | Get,Set | -//- | T#5s | Maximum timeout time during the execution of the confirmed services that may not be exceeded. |
bThrottleMode | BOOL | Get,Set | -//- | TRUE | Enables/disables the receive data throttle polling mode. |
throttleTimes | Get,Set | -//- | Param_Sockets.cDefaultReceiverThrottleTimes | Configuration of the cycle times for the receive data throttle polling mode. | |
eTraceSocket | Get,Set | -//- | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | |
ipTLS | Get,Set | -//- | 0 | Configuration parameters of the TLS (Transport Layer Security) protocol layer. Value null = not configured. | |
bEvaLinkStatusErr | BOOL | Get,Set | -//- | FALSE | Configures the evaluation mode for the link status error of the network adapter. If "FALSE" then disabled, short connection interruptions are bridged. If "TRUE" is enabled, the connection is terminated when a connection error is detected. |
|
|
|
|
|
|
tTpktTimeout | TIME | Get,Set | Inherited from FB_TpktServerSettingsClass | T#10s | Maximum time that may not be exceeded during the execution of the confirmed services. |
eTraceTpkt | Get,Set | -//- | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | |
|
|
|
|
|
|
sCalling_T_Selector | STRING | Get | ’00 00’ | RFC 1006 parameter: Calling transport address selector (source). | |
Set | Local | ||||
sCalled_T_Selector | STRING | Get | ’00 01’ | RFC 1006 parameter: Called transport address selector (destination). | |
Set | Local | ||||
eTpduSize | Get | E_Rfc1006TpduSize.Size_1024 | Maximum TPDU byte length. | ||
Set | Local | ||||
tRfc1006Timeout | TIME | Get | T#15s | Maximum time that may not be exceeded during the execution of the confirmed services. | |
Set | Local | ||||
eTraceRfc1006 | Get | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | ||
Set | Local |