POUs
Basic commands
Name | Description |
---|---|
Reads the SMI commands sequentially from the internal buffer of the PLC library and forwards them to the KL6831/KL6841. | |
This function block can be used to configure the KL6831/KL6841. | |
This function block is for the general sending of an SMI command. |
Basic commands
Name |
Description |
---|---|
Diagnostic telegram is sent. | |
Motor run to the lower end position. | |
Motor runs downwards by a specified angle. | |
Drives to the fixed position Pos1 configured on the motor side. | |
Reads the fixed position Pos1 configured on the motor side. | |
Writes the fixed position Pos1 which is configured on the motor side. | |
Drives to the fixed position Pos2 configured on the motor side. | |
Reads the fixed position Pos2 configured on the motor side. | |
Writes the fixed position Pos2 which is configured on the motor side. | |
Reads the current position. | |
Drives to a position. | |
Stops the motor run. | |
Queries the manufacturer code and drive type. | |
Motor run to the upper end position. | |
Motor run upwards by a specified angle. |
Addressing commands
Name |
Description |
---|---|
Addresses SMI devices. | |
Searches for SMI devices by manufacturer code. | |
Reads the address (0-15) of a drive. | |
Writes an address (0-15) to one or more drives. | |
Compares a specified slave ID (32-bit key ID) with the slave ID (32-bit key ID) of one or more drives, which is defined on the motor side. | |
Reads the slave ID (32-bit Key ID). |
System commands
Name |
Description |
---|---|
Reads a byte parameter (1 byte) stored on the motor side. | |
Reads a Word parameter (2 bytes) stored on the motor side. | |
Reads a DWord parameter (4 bytes) stored on the motor side. |