FB_KL6831KL6841Communication
The function blocks for the SMI commands do not directly access the process image of the KL6831/KL6841; instead, they place the individual SMI commands into three different buffers. The function block FB_KL6831KL6841Communication() sequentially reads the SMI commands from these three buffers and forwards the SMI commands to the KL6831/KL6841. This prevents multiple function blocks accessing the KL6831/KL6841 process image simultaneously. Each of these three buffers is processed with a different priority (high, medium or low). The parameter eCommandPriority, which is available for most function blocks, can be used to influence the priority with which the respective SMI command is processed by the function block FB_KL6831KL6841Communication().
The buffers in which the SMI commands are stored are all contained in a variable of the type ST_SMICommandBuffer. For each KL6831/KL6841 there is an instance of the function block FB_KL6831KL6841Communication() and a variable of the type ST_SMICommandBuffer. If possible, the function block FB_KL6831KL6841Communication() should be called in a separate, faster task.
The extent to which the buffers are utilized can be determined from the outputs of the function block. Three arrays are output for this in which each element (0, 1 or 2) represents one of the three buffers (high, middle or low). If you detect regular overflow for one of the three buffers, you should consider the following:
- How heavily are the individual PLC tasks utilized? TwinCAT XAE provides suitable analysis tools.
- Try reducing the cycle time of the task in which the function block FB_KL6831KL6841Communication() is called. The value should not exceed 6 ms. Ideally it should be 2 ms.
- Check the cycle time of the PLC task in which the function blocks for the individual SMI commands are called. This value should be between 10 ms and 60 ms.
- If possible avoid polling (regular reading) of values. Only read values when they are actually required.
- Distribute the individual drives evenly over several SMI lines. Since several SMI lines are processed simultaneously per PLC cycle, the data throughput as a whole is increased as a result.
Inputs
VAR_INPUT
bResetMaximumDemandCounter : BOOL;
bResetOverflowCounter : BOOL;
bResetInactiveProcessImage : BOOL;
bResetDataFrameError : BOOL;
dwOptions : DWORD := 0;
END_VARName | Type | Description |
|---|---|---|
bResetMaximumDemandCounter | BOOL | A positive edge resets the stored value of the maximum command buffer demand (arrBufferMaximumDemandMeter). |
bResetOverflowCounter | BOOL | A positive edge resets the stored value of the number of command buffer overflows (arrBufferOverflowCounter). |
bResetInactiveProcessImage | BOOL | A positive edge cancels the blocking of the process image of the terminal. The outputs bProcessImageInactive, bDigitalInput1Active and bDigitalInput2Active are again set to FALSE. The blocking is activated as soon as one of the digital inputs Input1 or Input2 on the terminal is actuated. |
bResetDataFrameError | BOOL | A positive edge resets the message for a telegram error. The output bDataFrameError is set again to FALSE. The blocking is activated as soon as the terminal detects a telegram error. |
dwOptions | DWORD | Reserved for future extensions |
Inputs/outputs
VAR_IN_OUT
stInData : ST_KL6831KL6841InData;
stOutData : ST_KL6831KL6841OutData;
stCommandBuffer : ST_SMICommandBuffer;
END_VARName | Type | Description |
|---|---|---|
stInData | Reference to the structure for communication with the KL6831/KL6841 | |
stOutData | Reference to the structure for communication with the KL6831/KL6841 | |
stCommandBuffer | Reference to the structure for communication with the SMI function blocks |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
udiErrorId : UDINT;
arrBufferDemandMeter : ARRAY [0..2] OF BYTE;
arrBufferMaximumDemandMeter : ARRAY [0..2] OF BYTE;
arrBufferOverflowCounter : ARRAY [0..2] OF UINT;
bLineIsInitialized : BOOL;
b24VPowerSupplySwitchedOn : BOOL;
bDigitalInput1Active : BOOL;
bDigitalInput2Active : BOOL;
bProcessImageInactive : BOOL;
bDataFrameError : BOOL;
bChecksumError : BOOL;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This output is set as soon as the function block processes a command and remains active until the command has been processed. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in udiErrorId. |
udiErrorId | UDINT | Contains the command-specific error code (see error code). |
arrBufferDemandMeter | ARRAY OF BYTE | Demand of the respective buffer (0 - 100%) |
arrBufferMaximumDemandMeter | ARRAY OF BYTE | Previous maximum demand of the respective buffer (0 - 100%) |
arrBufferOverflowCounter | ARRAY OF BYTE | Number of buffer overflows to date |
bLineIsInitialized | BOOL | If the function block is called for the first time (e.g. when starting the controller), initialization is carried out. No SMI commands can be processed during this time. This output is set to TRUE once the initialization has been completed. |
b24VPowerSupplySwitchedOn | BOOL | The KL6831/KL6841 must be supplied with 24 V DC via two connections. The output is set as soon as 24 V DC is detected. If there is no 24 V DC the output goes FALSE and no SMI commands can be processed by the controller as long as there is no 24 V DC. |
bDigitalInput1Active | BOOL | The digital input Input1 on the terminal has been or is actuated (see also the terminal documentation). The output bProcessImageInactive is set and no further SMI commands can be processed by the controller. |
bDigitalInput2Active | BOOL | The digital input Input2 on the terminal has been or is actuated (see also the terminal documentation). The output bProcessImageInactive is set and no further SMI commands can be processed by the controller. |
bProcessImageInactive | BOOL | One of the digital inputs Input1 or Input2 has been actuated on the terminal. No further SMI commands can be processed by the controller. The blockage must be released again via the input bResetInactiveProcessImage. |
bDataFrameError | BOOL | The terminal has detected a telegram error on the SMI bus. The error must be reset via the input bResetDataFrameError. |
bChecksumError | BOOL | The terminal has detected a checksum error on the SMI bus. The message is automatically reset as soon as a telegram is transmitted without error once again. |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_SMI from 3.3.5.0 |