FB_SMIAddressing
This function block addresses the connected SMI devices according to the random principle. Which SMI device is assigned to which address is beyond the control of the user. The addresses are assigned in descending order, starting with the address specified by the parameter byHighestAddress.
Applying a positive edge to the input bStart starts the function block, and the output bBusy goes TRUE. The function block now independently addresses all SMI devices. The output variable arrAddressedDevices provides information which SMI devices have already received an address. Once all SMI devices have been addressed, the output bBusy goes FALSE again. Addressing can be aborted through a positive edge at input bCancel. Processing this function block can take several minutes, depending on how many SMI devices are connected.
Inputs
VAR_INPUT
bStart : BOOL;
bCancel : BOOL;
byHighestAddress : BYTE := 15;
dwOptions : DWORD := 0;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | The function block is activated and the command is sent by applying a positive edge to this input. |
bCancel | BOOL | The function block is deactivated and the search is aborted on applying a positive edge to this input. |
byHighestAddress | BYTE | Address from which the SMI devices are addressed in descending order (0-15). |
dwOptions | DWORD | Reserved for future extensions |
Inputs/outputs
VAR_IN_OUT
stCommandBuffer : ST_SMICommandBuffer;
END_VARName | Type | Description |
|---|---|---|
stCommandBuffer | Reference to the structure for communication (buffer) with the function block FB_KL6831KL6841Communication() |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
udiErrorId : UDINT;
dwCurrentSearchSlaveId : DWORD;
byCurrentManufacturer : BYTE;
byCurrentSlaveAddr : BYTE;
arrAddressedDevices : ARRAY [0..15] OF BOOL;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This output is set as soon as the function block processes a command and remains active until the command has been processed. For some errors (e.g. faulty parameters), bError is set immediately after the positive edge at bStart without bBusy switching to TRUE. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in udiErrorId. The output is reset to FALSE by the reactivation of the function block via the input bStart. |
udiErrorId | UDINT | Contains the command-specific error code of the most recently executed command. It is reset to 0 by the reactivation of the function block via the input bStart (see error codes). |
dwCurrentSearchSlaveId | DWORD | Current slave ID used in the search algorithm. |
byCurrentManufacturer | BYTE | Current manufacturer code used in the search algorithm. |
byCurrentSlaveAddr | BYTE | Current address used in the search algorithm. |
arrAddressedDevices | ARRAY OF BOOL | If an address is assigned to an SMI device, then the corresponding element in the array is set to TRUE. |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_SMI from 3.3.5.0 |