Function blocks
Controller
Controller
Function blocks Controller | Meaning | Description |
---|---|---|
Assigns a name to the respective PROFINET device | TF6271 and EL663x | |
Sets the respective PROFINET device to vendor settings | TF6271 and EL663x | |
Scans the PROFINET network and returns the number and a list of the PROFINET devices found | TF6271 and EL663x |
AlarmDiag
Function blocks AlarmDiag | Meaning | Description |
---|---|---|
Reading the diagnosis alarms | TF6271 and EL663x |
I&M (Identification & Maintenance)
Function blocks I&M functions | Meaning | Description |
---|---|---|
Reading the I&M function 0 | TF6271 and EL663x | |
Reading the I&M function 1 | TF6271 and EL663x | |
Reading the I&M function 2 | TF6271 and EL663x | |
Reading the I&M function 3 | TF6271 and EL663x | |
Reading the I&M function 4 | TF6271 and EL663x | |
Writing the I&M function 1 | TF6271 and EL663x | |
Writing the I&M function 2 | TF6271 and EL663x | |
Writing the I&M function 3 | TF6271 and EL663x | |
Writing the I&M function 4 | TF6271 and EL663x |
PROFINET RT Controller
Function blocks PROFINET RT Controller | Meaning | Description |
---|---|---|
Reading the number of configured, missing devices and those with diagnosis information | TF6271, CCAT-M930 and EL663x | |
Creates a list with the complete information of the configured devices | TF6271, CCAT-M930 and EL663x |
Device
Device
Function blocks Device | Meaning | Description |
---|---|---|
Sends an alarm to the controller | TF6270 |
Device via CCAT (CX-B930, TF6270)
Function blocks Device via CCAT | Meaning | Description |
---|---|---|
Returns the I&M data of the respective device | TF6270 and CCAT-B930 | |
Returns the PROFIENT name of the respective PROFINET device | TF6270 and CCAT-B930 | |
Scans the PROFINET network and returns the number and a list of the PROFINET devices found | TF6270 and CCAT-B930 | |
Enables the I&M data of the respective PROFINET device to be written | TF6270 and CCAT-B930 | |
Enables the PROFINET name of the respective PROFINET device to be changed | TF6270 and CCAT-B930 |
EL6631-0010
Function blocks EL6631-0010 | Meaning | Description |
---|---|---|
Reads the PROFINET name of an EL6631-0010 and, if configured, of a virtual EL6631-0010 | EL6631-0010 | |
Writes I&M1, I&M2, I&M3 and I&M4 data to the PROFINET device. | EL6631-0010 | |
Reads I&M1, I&M2, I&M3 and I&M4 data from the PROFINET device. | EL6631-0010 |
Port diagnosis
Statistics and diagnosis information
Function blocks Statistics and diagnosis information | Meaning | Description |
---|---|---|
Reading the port statistics | TF6271 and EL663x | |
Reading the port diagnosis | TF6271 and EL663x |