FB_SET_PN_NAME

The function block FB_SET_PN_NAME assigns a name to the respective PROFINET device. When assigning, ensure that only PROFINET-compliant characters are used.
Inputs
VAR_INPUT
bExecute : BOOL;
NETID : T_AmsNetId;
PROFINET_NAME : STRING(51);
MAC_ID : ARRAY [0..5] OF BYTE;
END_VAR
Name | Type | Description |
---|---|---|
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
NETID | T_AmsNetId | AMS Net ID of the controller |
PROFINET_NAME | STRING | Name to be assigned to the PROFINET device. Max. 240 characters and the following characters permitted "a..z", "0..9", ".", "-" |
MAC_ID | ARRAY OF BYTE | MAC ID of the controller |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iErrorID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. While Busy = TRUE, no new command will be accepted at the inputs. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
iErrorID | UDINT | Returns an ADS error number if bError output is set. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4018 | PC or CX (x64, x86, ARM) | Tc2_ProfinetDiag |