FB_Write_IuM_EL6631_0010

The function block FB_Write_IuM_EL6631_0010 writes I&M1, I&M2, I&M3 and I&M4 (Identification & Maintenance) data to the PROFINET device as a string via EtherCAT in accordance with the PROFINET specification.
Inputs
VAR_INPUT
bWrite : BOOL;
NETID : T_AmsNetId;
PORT : T_AmsPort;
byState : BYTE;
iNumber : INT:=0;
st_IM_TagFunction : STRING;
st_IM_TagLocation : STRING;
st_IM_Date : STRING;
st_IM_Descriptor : STRING;
st_IM_Signature : STRING;
END_VARName | Type | Description |
|---|---|---|
bWrite | BOOL | A positive edge at this input enables the function block and the I&M data is written to the selected ProfiNET device. |
NETID | T_AmsNetId | AMS Net ID of the controller |
PORT | T-AmsPort | Port via which the controller communicates with the device (port = Device ID + 1000hex). |
byState | BYTE | This byte can be used to select which I&M data is to be written. |
iNumber | INT | Two PROFINET devices can be mapped with one terminal. iNumber ("0" or "1") is used to select the device for which the I&M data is to be written. |
st_IM_TagFunction | STRING | Label for the function of the device is written to the device. |
st_IM_Taglocation | STRING | Label for the installation location of the device is written to the device. |
st_IM_Date | STRING | Date of device installation is written to the device. |
st_IM_Descriptor | STRING | Description of the vendor is written to the device. |
st_IM_Signature | STRING | The vendor signature is written to the device. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. While Busy = TRUE, no new command will be accepted at the inputs. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
iErrorID | UDINT | Returns an ADS error number if bError output is set. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4018 | PC or CX (x64, x86, ARM) | Tc2_ProfinetDiag |