FB_PN_IM1_WRITE

The PROFINET controller uses the function block FB_PN_IM1_WRITE to write all I&M1 (Identification & Maintenance) data to a device referenced via the input Port.
The frame structure of the I&M1 function corresponds to the index 0xAFF1 according to the PROFINET standard.
Inputs
VAR_INPUT
bStart : BOOL;
NETID : T_AmsNetId;
PORT : T_AmsPort;
st_IM_TagFunction : STRING(32);
st_IM_TagLocation : STRING(22);
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | The function block is enabled by a positive edge at this input. |
NETID | T_AmsNetId | AMS Net ID of the controller |
PORT | T_AmsPort | Port via which the controller communicates with the device (port = Device ID + 1000hex). |
st_IM_TagFunction | STRING | With this string the functional description is saved to the device. |
st_IM_TagLocation | STRING | With this string the installation location is saved to the device. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. While Busy = TRUE, no new command will be accepted at the inputs. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
iErrorID | UDINT | Returns an ADS error number if bError output is set. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4018 | PC or CX (x64, x86, ARM) | Tc2_ProfinetDiag |