FB_RESET_PN_TO_FACTORY_SETTINGS

The function block FB_RESET_PN_TO_FACTORY resets the respective PROFINET device to its vendor settings.
Inputs
VAR_INPUT
bExecute : BOOL;
NETID : T_AmsNetId;
MAC_ID : ARRAY [0..5] OF BYTE;
END_VARName | Type | Description |
|---|---|---|
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
NETID | T_AmsNetId | AMS Net ID of the controller |
MAC_ID | ARRAY OF BYTE | MAC ID of the controller |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. While Busy = TRUE, no new command will be accepted at the inputs. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
iErrorID | UDINT | Returns an ADS error number if bError output is set. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4018 | PC or CX (x64, x86, ARM) | Tc2_ProfinetDiag |