FB_PN_ReadStateOfDevices

When called, the function block FB_PN_ReadDtateOfDevices returns the number of configured and missing devices and those with diagnosis information.
![]() | PROFINET RT Controller driver version The function block is only available for PROFINET RT Controller driver version v03(v0.21) or higher. |
Inputs
VAR_INPUT
bExecute : BOOL;
NETID : T_AmsNetIdArr;
END_VARName | Type | Description |
|---|---|---|
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
NETID | T_AmsNetId | AMS Net ID of the PROFINET RT controller |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorID : UDINT;
nDevices : UINT;
PnIoError : UINT;
PnIoDiag : UINT
sControllerDriverVersion : STRING;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. While Busy = TRUE, no new command will be accepted at the inputs. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
nErrorId | UDINT | Returns an ADS error number if bError output is set. |
nDevices | UINT | Number of configured devices.(max.255) |
PnIoError | UINT | Number of devices with error state or diagnosis. |
PnIoDiag | UINT | Number of devices with diagnosis. |
sControllerDriverVersion | UINT | PROFINET controller version 03 (V00.21) or higher required. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.54 | PC or CX (x64, x86, ARM) | Tc2_ProfinetDiag (>= v1.4.1.0) |
