FB_READ_PROFINET_NAME

The function block FB_READ_PROFINET_NAME reads the PROFINET name of an EL6631-0010 and, if configured, of a virtual EL6631-0010.
Inputs
VAR_INPUT
bStart : BOOL;
NETID : T_AmsNetId;
PORT : T_AmsPort;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | The function block is enabled by a positive edge at this input. |
NETID | T_AmsNetId | AMS Net ID of the controller |
PORT | T_AmsPort | Port via which the controller communicates with the device (port = Device ID + 1000hex). |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nCntEL6631_Slave : BYTE
arPROFINET_NAME : ARRAY [1..2] OF STRING(240)
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. While Busy = TRUE, no new command will be accepted at the inputs. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
nCntEL6631_Slave | BYTE | Provides information on how the EL6631-0010 is displayed. "0" = EL6631-0010 and "1" = virtual EL6631-0010. |
arPROFINET_NAME | ARRAY OF STRING | Contains the PROFINET names of the EL6631-0010 and, if configured, the virtual EL6631-0010. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4018 | PC or CX (x64, x86, ARM) | Tc2_ProfinetDiag |