FB_DALIV2GetSettingsSingleDevice
In contrast to the function block FB_DALIV2GetSettings, the function block FB_DALIV2GetSettingsSingleDevice reads the variables (MIN LEVEL, MAX LEVEL, FADE TIME, ...) from only one specific device and saves them in a structure of type ST_DALIV2DeviceSettings.
Applying a positive edge to the input bStart starts the function block, and the output bBusy goes TRUE. The settings of all control gears are then read sequentially and written into the respective variables of the structure. If a read error occurs when reading from a device, the element nErrors is set for the respective structure without the function block itself switching to error mode. The following table shows which bit is set in the variable nErrors when an error occurs during the reading of a variable from a control gear.
Bit | Error |
|---|---|
0 | An error occurred whilst attempting to seek the control gear. |
1 | Error whilst reading the variable ACTUAL DIM LEVEL. |
2 | Error whilst reading the variable POWER ON LEVEL. |
3 | Error whilst reading the variable SYSTEM FAILURE LEVEL. |
4 | Error whilst reading the variable MIN LEVEL. |
5 | Error whilst reading the variable MAX LEVEL. |
6 | Error whilst reading the variable FADE RATE. |
7 | Error whilst reading the variable FADE TIME. |
8 | Error whilst reading the variable RANDOM ADDRESS. |
9 | Error whilst reading the variables GROUP 0-7 and GROUP 8-15. |
10 | |
11 | Error whilst reading the variable STATUS INFORMATION. |
12 | Error whilst reading the variable VERSION NUMBER. |
13 | Error whilst reading the variable DEVICE TYPE. |
14 | Error whilst reading the variable PHYSICAL MIN LEVEL. |
After processing the function block, the output bBusy changes from TRUE to FALSE.
Inputs
VAR_INPUT
bStart : BOOL;
bCancel : BOOL;
nAddr : BYTE;
eCommandPriority : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
nOptions : DWORD;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | The function block is activated by a positive edge at this input. |
bCancel | BOOL | A positive edge at this input will disable the function block and hence abort the reading of the variables. |
nAddr | BYTE | The address of the device whose values are to be read. |
eCommandPriority | Priority (high, medium or low) with which the command is processed by the library. | |
nOptions | DWORD | Options for reading the variables (see table). The individual constants must be linked with OR operators. |
Constant | Description |
|---|---|
DALIV2_OPTION_ACTUAL_DIM_LEVEL | The variable ACTUAL DIM LEVEL is read. |
DALIV2_OPTION_POWER_ON_LEVEL | The variable POWER ON LEVEL is read. |
DALIV2_OPTION_SYSTEM_FAILURE_LEVEL | The variable SYSTEM FAILURE LEVEL is read. |
DALIV2_OPTION_MIN_LEVEL | The variable MIN LEVEL is read. |
DALIV2_OPTION_MAX_LEVEL | Die Variable MAX LEVEL is read. |
DALIV2_OPTION_FADE_RATE_FADE_TIME | |
DALIV2_OPTION_RANDOM_ADDRESS | The variable RANDOM ADDRESS is read. |
DALIV2_OPTION_GROUPS | The variables GROUP 0-7 and GROUP 8-15 are read. |
DALIV2_OPTION_SCENE_LEVELS | |
DALIV2_OPTION_STATUS_INFORMATION | The variable STATUS INFORMATION is read. |
DALIV2_OPTION_VERSION_NUMBER | The variable VERSION NUMBER is read. |
DALIV2_OPTION_DEVICE_TYPE | The variable DEVICE TYPE is read. |
DALIV2_OPTION_PHYSICAL_MIN_LEVEL | The variable PHYSICAL MIN LEVEL is read. |
DALIV2_OPTION_DONT_CLEAR_DEVICE_SETTINGS | The variable stDALIDeviceSettings is not deleted before reading. |
DALIV2_OPTION_ALL | All variables are read. |
Inputs/outputs
VAR_IN_OUT
stCommandBuffer : ST_DALIV2CommandBuffer;
stDALIDeviceSettings : ST_DALIV2DeviceSettings;
END_VARName | Type | Description |
|---|---|---|
stCommandBuffer | ST_DALIV2CommandBuffer | Reference to the internal structure for communication with FB_KL6811Communication (KL6811) or FB_KL6821Communication (KL6821). |
stDALIDeviceSettings | Reference to a structure: The settings of the DALI control gear are stored in this variable. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is activated the output is set, and it remains active until execution of the command has been completed. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes). |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DALI from v3.4.3.0 |