ST_DALIV2DeviceSettings
TYPE ST_DALIV2DeviceSettings :
STRUCT
nErrors : DWORD;
bPresent : BOOL;
nActualLevel : BYTE;
nPowerOnLevel : BYTE;
nSystemFailureLevel : BYTE;
nMinLevel : BYTE;
nMaxLevel : BYTE;
nFadeRate : BYTE;
nFadeTime : BYTE;
nRandomAddress : DWORD;
nGroups : WORD;
nSceneLevels : ARRAY [0..15] OF BYTE;
nStatus : BYTE;
nMajorVersion : BYTE;
nMinorVersion : BYTE;
nDeviceType : BYTE;
nPhysicalMinLevel : BYTE;
END_STRUCT
END_TYPERequirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DALI from v3.4.3.0 |