Error codes
Value (hex) | Value (dec) | Description |
---|---|---|
0x0000 | 0 | No error. |
0x0001 | 1 | No response from the DALI terminal. |
0x0002 | 2 | No response from the DALI control gear. |
0x0003 | 3 | Communication buffer overflow. |
0x0004 | 4 | No response from the communication block. |
0x0005 | 5 | DALI collision detected on the backward channel: during the transfer of a DALI telegram, a collision with the transmit data of another DALI slave was detected. |
0x0006 | 6 | DALI collision detected on the forward channel: during the transfer of a DALI telegram, a collision with the send data of another DALI master was detected. The error also occurs if the 24 V supply is missing at the power contacts of the KL6811. |
0x0007 | 7 | When using the internal DALI power supply unit of the KL6811: overload of the internal DALI power supply unit of the KL6811 (bus under-voltage). |
0x0008 | 8 | Parameter eCommandPriority lies outside of the valid range. |
0x0009 | 9 | Parameter eAddrType lies outside of the valid range. |
0x000A | 10 | Parameter nAddr is a short address and lies outside of the valid range. |
0x000B | 11 | Parameter nAddr is a group address and lies outside of the valid range. |
0x000C | 12 | Parameter nGroup lies outside of the valid range. |
0x000D | 13 | Parameter nScene lies outside of the valid range. |
0x000E | 14 | Parameter nStartWithShortAddress lies outside of the valid range. |
0x000F | 15 | No further free short addresses. |
0x0010 | 16 | Parameter nNewShortAddress lies outside of the valid range. |
0x0011 | 17 | Parameter nNewShortAddress01 lies outside of the valid range. |
0x0012 | 18 | Parameter nShortAddress02 lies outside of the valid range. |
0x0013 | 19 | Parameter nFreeShortAddress lies outside of the valid range. |
0x0014 | 20 | The short address in parameter nFreeShortAddress is occupied within the DALI line. |
0x0015 | 21 | Parameter arrSwapShortAddressList contains invalid values. |
0x0016 | 22 | Parameter nHysteresis lies outside of the valid range. |
0x0017 | 23 | Parameter nProlongValue is outside of the valid range. |
0x0018 | 24 | Lamp value of the master device is too long 255 -> possible fault. |
0x0019 | 25 | Parameter nEndLevel is outside of the valid range. |
0x001A | 26 | Target value nEndLevel has not yet been reached after double the ramp time. |
0x001B | 27 | FB_DALIV2LightControl: There are setpoints (nSetpoint) in the value table arrControlTable that lie outside of the valid DALI range (0..254). |
0x001C | 28 | FB_DALIV2LightControl: The switch range (nSwitchRange) in the first or second element of the value table arrControlTable is 0, assuming that the table has no or only one value set. |
0x001D | 29 | FB_DALIV2LightControl: 2 neighboring input values nActualValue in the value table arrControlTable lie too close together i.e. each in the switching range of the other. |
0x001E | 30 | FB_DALIV2LightControl: A setpoint (nSetpoint) in the value table arrControlTable lies outside of the valid range. Only queried after bStart. |
0x001F | 31 | Internal status query of the master device returns "fading active" for too long after the dimming time. See STATUS INFORMATION (bit4). |
0x0020 | 32 | Parameter nPresenceValue is outside of the valid range. |
0x0021 | 33 | Timeout during internal addressing (see also FB_DALIV2AddressingIntRandomAddressing()). The terminal has not sent a response following the start of internal addressing. |
0x0022 | 34 | The terminal has returned an error during internal addressing (see also FB_DALIV2AddressingIntRandomAddressing()). |
0x0023 | 35 | At least one test is currently running or is automatically pending. |
0x0024 | 36 | The device is in automatic test mode. |
0x0025 | 37 | The batteries of the emergency light device are not fully charged for a duration test. |
0x0026 | 38 | Test interrupted - no valid emergency mode / emergency status. |
0x0027 | 39 | Test interrupted: Test mode was not attained. |
0x0028 | 40 | Test interrupted because timeout was exceeded. |
0x0029 | 41 | Error while processing a DALI command. |
0x002A | 42 | Error while writing into the log file. |
0x002B | 43 | Device is not in "normal mode" |
0x002C | 44 | FB_DALIV2Sequencer: The start index nStartIndex is outside of the valid range [1..50]. |
0x002D | 45 | FB_DALIV2Sequencer: The start index nStartIndex refers to a point that, for its part, marks the end of a sequence (zero entries). |
0x002E | 46 | FB_DALIV2ChangeAddressList: The change list arrChangeAddressList is empty. |
0x002F | 47 | FB_DALIV2ChangeAddressList: The change list arrChangeAddressList contains an invalid short address entry (>63). |
0x0030 | 48 | FB_DALIV2ChangeAddressList: The change list arrChangeAddressList contains a double list item in the short addresses. |
0x0031 | 49 | FB_DALIV2ChangeAddressList: The change list arrChangeAddressList contains an entry for a new short address which, however, is already assigned to a device that is not affected by the changes. The addresses were changed back. |
0x0032 | 50 | FB_KL6811Config(): An error occurred during configuration of the terminal. |
0x0033 | 51 | FB_KL6811Config(): Parameter eOperationMode is outside the valid range. |
0x0034 | 52 | The constant DALI_MESSAGE_QUEUE_ENTRIES is outside the valid range (2-250). |
0x0035 | 53 | The constant DALI_RESPONSE_TABLE_ENTRIES is outside the valid range (2-250). |
0x0036 | 54 | The constant DALI_EVENT_TABLE_ENTRIES is outside the valid range (2-250). |
0x0037 | 55 | When using the internal DALI power supply unit: Power supply unit fault detected. |
0x0038 | 56 | The process image was disabled by the DI1 or DI2 inputs of the terminal. |
0x0039 | 57 | Parameter eInstAddrType is outside the valid range. |
0x003A | 58 | Parameter eDataFrameType is outside the valid range. |
0x003B | 59 | DSI is not supported by the Bus Terminal. |
0x003C | 60 | Parameter nEventPriority is outside the valid range. |
0x003D | 61 | Parameter nGroup lies outside of the valid range. |
0x003E | 62 | Parameter nInstanceGroup is outside the valid range. |
0x003F | 63 | Parameter eEventScheme is outside the valid range. |
0x0040 | 64 | Parameter eEventFilter is outside the valid range. |
0x0041 | 65 | Parameter nInstAddr is outside the valid range. |
0x0042 | 66 | Parameter ePowerSupplyMode is outside the valid range. |
0x0043 | 67 | Parameter eCommandKBusWatchdog is outside the valid range. |
0x0044 | 68 | Parameter eCommandDI1RisingEdge is outside the valid range. |
0x0045 | 69 | Parameter eCommandDI1FallingEdge is outside the valid range. |
0x0046 | 70 | Parameter eCommandDI2RisingEdge is outside the valid range. |
0x0047 | 71 | Parameter eCommandDI2FallingEdge is outside the valid range. |
0x0048 | 72 | During internal addressing (see also FB_DALIV2AddressingIntRandomAddressing()) the terminal has detected that there is no further short address available. |
0x0049 | 73 | During internal addressing (see also FB_DALIV2AddressingIntRandomAddressing()) the terminal has detected that several devices have the same long address. |
0x004A | 74 | Internal addressing (see also FB_DALIV2AddressingIntRandomAddressing()) has failed 3 times. |
0x004B | 75 | The communication buffer for sending the DALI commands has been blocked for longer than permitted. |
0x004C | 76 | The constant DALIV2_TIMEOUT_LOCK_MESSAGE_QUEUE is outside the valid range (0-2 min). |
0x004D | 77 | During internal addressing (see also FB_DALIV2AddressingIntRandomAddressing()) the terminal has detected a short circuit on the bus. |
0x004E | 78 | Short circuit detected on the DALI bus. Possible causes: |
0x004F | 79 | Undervoltage on the DALI bus. Possible causes: |
0x0050 | 80 | The received data is flawed. |