Variables

Every DALI control gear has a certain number of variables (parameters ) from which it is possible to read a variety of information or to modify individual parameters.

Name

Default value

Reset value

Scope

Size

Comment

ACTUAL DIM LEVEL

?

254

0, MIN LEVEL ... MAX LEVEL

1 byte

 

POWER ON LEVEL

254

254

1 ... 254

1 byte

 

SYSTEM FAILURE LEVEL

254

254

0 ... 255

1 byte

 

MIN LEVEL

PHYSICAL MIN LEVEL

PHYSICAL MIN LEVEL

PHYSICAL MIN LEVEL ... MAX LEVEL

1 byte

 

MAX LEVEL

254

254

MIN LEVEL ... 254

1 byte

 

FADE RATE

7

7

1 ... 15

1 byte

 

FADE TIME

0

0

0 ... 15

1 byte

 

SHORT ADDRESS

255

No change

0 ... 63, 255

1 byte

 

SEARCH ADDRESS

FF FF FF

FF FF FF

00 00 00 ... FF FF FF

3 bytes

 

RANDOM ADDRESS

FF FF FF

FF FF FF

00 00 00 ... FF FF FF

3 bytes

 

GROUP 0-7

0

0

0 ... 255

1 byte

 

GROUP 8-15

0

0

0 ... 255

1 byte

 

SCENE 0

255

255

0 ... 255

1 byte

 

...

...

...

...

...

 

SCENE 15

255

255

0 ... 255

1 byte

 

STATUS INFORMATION

???? ????

0?10 0???

0 ... 255

1 byte

read only

VERSION NUMBER

Manufacturer dependent

Manufacturer dependent

0 ... 255

1 byte

read only

DEVICE TYPE

Manufacturer dependent

Manufacturer dependent

0 ... 255

1 byte

read only

PHYSICAL MIN LEVEL

Manufacturer dependent

Manufacturer dependent

1 ... 254

1 byte

read only

?: undetermined

ACTUAL DIM LEVEL

This variable contains the current power applied to the lamp.
The function block FB_DALIV2QueryActualLevel can be used to read the value.

POWER ON LEVEL

When power is supplied to the control gear the lamp is controlled with the power value stored in the variable POWER ON LEVEL. This assumes that the DALI bus has already been supplied with power and is idle. The range of POWER ON LEVEL is limited by the two variables MIN LEVEL and MAX LEVEL.
The variable can be read with the function block FB_DALIV2QueryPowerOnLevel and written with the function block FB_DALIV2StoreDTRAsPowerOnLevel.

SYSTEM FAILURE LEVEL

If an error occurs on the DALI bus (the open-circuit voltage remains below the specified level for longer than 500 ms) then the lamp is controlled with the power value from the variable SYSTEM FAILURE LEVEL. If the variable contains 255 (mask) the lamp power will not change. The value range is limited by MIN LEVEL and MAX LEVEL.
The variable can be read with the function block FB_DALIV2QuerySystemFailureLevel and written with the function block FB_DALIV2StoreDTRAsSystemFailureLevel.

MIN LEVEL / MAX LEVEL

The ballast internally restricts the value of the output power to the lamp by means of the MIN LEVEL and MAX LEVEL variables. The exceptions to this are power values of 0 (off) and 255 (mask).

FADE RATE

The FADE RATE specifies the rate at which changes are made (in steps per second) in the value of the lamp's power. This variable has an effect on the commands FB_DALIV2Up and FB_DALIV2Down. The absolute fade rate is not entered directly, but it is calculated according to the following formula:

Variables 1:

 

T = absolute fade rate

n = value that is stored in the FADE RATE variable

 

The following values result:

n

absolute fade rate

0

not permitted

1

357.796 steps/s

2

253.000 steps/s

3

178.898 steps/s

4

126.500 steps/s

5

89.449 steps/s

6

63.250 steps/s

7

44.725 steps/s

8

31.625 steps/s

9

22.362 steps/s

10

15.813 steps/s

11

11.181 steps/s

12

7.906 steps/s

13

5.591 steps/s

14

3.953 steps/s

15

2.795 steps/s

FADE TIME

The FADE TIME specifies the time allowed for the current lamp power to be changed to the requested value. In the case of a lamp that is switched off, the pre-heating and ignition time is not included in the fade time. The function blocks FB_DALIV2DirectArcPowerControl and FB_DALIV2GoToScene are affected. The absolute fade time is not entered directly, but it is calculated according to the following formula:

Variables 2:

 

T = absolute fade time

n = value that is stored in the FADE TIME variable

 

The following values result:

n

absolute fade time

0

< 0.707 s

1

0.707 s

2

1.000 s

3

1.414 s

4

2.000 s

5

2.828 s

6

4.000 s

7

5.657 s

8

8.000 s

9

11.314 s

10

16.000 s

11

22.627 s

12

32.000 s

13

45.255 s

14

64.000 s

15

90.510 s

SHORT ADDRESS

The short address is stored in this variable. A valid short address lies in the range between 0 and 63. The short address is regarded as having been deleted if 255 is written to the variable. The short address can be set with the function block FB_DALIV2StoreDTRAsShortAddress. Calling the function block FB_DALIV2QueryMissingShortAddress queries whether a control gear still does not have a short address.

SEARCH ADDRESS

The search address is only needed when assigning short addresses.

RANDOM ADDRESS

The random address, also called the long address, is specified by the manufacturer when the control gears are supplied. The 3-byte random address can be read using the function block FB_DALIV2QueryRandomAddress.

GROUP 0-7 / GROUP 8-15

16 groups exist within a DALI network. Each control gear can belong to one, several or no group. Commands that are to be sent to a group have an effect on all the control gears that belong to that particular group. The function block FB_DALIV2QueryGroups reads the two 8-bit variables and combines them into a 16-bit value. Each bit indicates whether the control gear belongs to a particular group.

SCENE 0-15

Each DALI control gear can store lamp power values for 16 different scenes. There is a value of the lamp power for every scene. If the command for calling up a scene (FB_DALIV2GoToScene) is sent to one device, a group, or to all the devices (broadcast), then each of the affected lamps is set to the saved value. The output is limited by the values of MAX LEVEL, MIN LEVEL and PHYSICAL MIN LEVEL.

STATUS INFORMATION

The status information contains the most important items describing the status of a control gear. The 8-bit value can be read with the function block FB_DALIV2QueryStatus. The meaning of the individual bits is defined as follows:

Bit

Description

0

Status of the control gear. 0: OK.

1

Lamp failure. 0: OK.

2

Lamp power on. 0: OFF.

3

Limit value error. 0: the most recently requested lamp power was either between MIN LEVEL and MAX LEVEL or was OFF.

4

Fading completed: 0: fading finished. 1: fading active.

5

Reset status. 0: no.

6

Short address missing. 0: no.

7

Power supply fault. 0: No. A reset or a lamp power control command has been received since the last switch-on.

VERSION NUMBER

The version number corresponds to the version number of the IEC standard in accordance with which the ballast was developed and manufactured. The version number can only be read, and is specified by the manufacturer of the ballasts. The major version (nMajorVersion) and the minor version (nMinorVersion) can each have a value in the range from 0 to 15 (4 bits).

DEVICE TYPE

The value can be read with the function block FB_DALIV2QueryDeviceType. The following device types are defined according to the IEC 62386 standard:

Value

Description

0

Standard device

1

Device for emergency lighting.

2

Device for discharge lamps.

3

Device for low-voltage halogen lamps.

4

Device for dimming incandescent lamps.

5

Device for converting digital signals into DC signals.

6

Device for light emitting diodes (LEDs).

PHYSICAL MIN LEVEL

The lowest physically possible lamp power level is stored by the manufacturer in the variable PHYSICAL MIN LEVEL. The value can only be read, for which the function block FB_DALIV2QueryPhysicalMinimumLevel is used.