FB_DALIV2QueryStatus
The function block FB_DALIV2QueryStatus reads the variable STATUS INFORMATION from the control gear. The status information contains the eight most important status messages of a control gear. The meaning of the individual bits is defined as follows:
Bit | Description |
---|---|
0 | Status of the control gear. 0: OK. |
1 | Lamp failure. 0: OK. |
2 | Lamp power on. 0: OFF. |
3 | Limit value error. 0: the most recently requested lamp power was either between MIN LEVEL and MAX LEVEL or was OFF. |
4 | Fading completed: 0: fading finished. 1: fading active. |
5 | Reset status. 0: no. |
6 | Short address missing. 0: no. |
7 | Power supply fault. 0: No. A reset or a lamp power control command has been received since the last switch-on. |
Inputs
VAR_INPUT
bStart : BOOL;
nAddr : BYTE;
eAddrType : E_DALIV2AddrType := eDALIV2AddrTypeShort;
eCommandPriority : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
END_VAR
Name | Type | Description |
---|---|---|
bStart | BOOL | The function block is activated by a positive edge at this input. |
nAddr | BYTE | The address of a device or of a group |
eAddrType | Short address, group address or broadcast | |
eCommandPriority | Priority (high, medium or low) with which the command is processed by the library. |
Inputs/outputs
VAR_IN_OUT
stCommandBuffer : ST_DALIV2CommandBuffer;
END_VAR
Name | Type | Description |
---|---|---|
stCommandBuffer | ST_DALIV2CommandBuffer | Reference to the internal structure for communication with FB_KL6811Communication (KL6811) or FB_KL6821Communication (KL6821). |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
nStatus : BYTE;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | When the function block is activated the output is set, and it remains active until execution of the command has been completed. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes). |
nStatus | BYTE | Status information (see table above) |
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_DALI from v3.4.3.0 |