FB_DALIV2DirectArcPowerControl
 
If the parameter nArcPowerLevel is outside of MAX VALUE or MIN VALUE, the lamp is switched to the corresponding minimum or maximum value using the function block FB_DALIV2DirectArcPowerControl. If the lamp is switched off, it is switched on by the command.
The rate at which the specified setpoint is to be reached is specified by the variable FADE TIME.
 Inputs
VAR_INPUT
  bStart           : BOOL;
  nAddr            : BYTE;
  eAddrType        : E_DALIV2AddrType := eDALIV2AddrTypeShort;
  eCommandPriority : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
  nArcPowerLevel   : BYTE;
END_VARName  | Type  | Description  | 
|---|---|---|
bStart  | BOOL  | The function block is activated by a positive edge at this input.  | 
nAddr  | BYTE  | The address of a device or of a group  | 
eAddrType  | Short address, group address or broadcast  | |
eCommandPriority  | Priority (high, medium or low) with which the command is processed by the library.  | |
nArcPowerLevel  | BYTE  | Lamp power value  | 
 Inputs/outputs
VAR_IN_OUT
  stCommandBuffer : ST_DALIV2CommandBuffer;
END_VARName  | Type  | Description  | 
|---|---|---|
stCommandBuffer  | ST_DALIV2CommandBuffer  | Reference to the internal structure for communication with FB_KL6811Communication (KL6811) or FB_KL6821Communication (KL6821).  | 
 Outputs
VAR_OUTPUT
  bBusy    : BOOL;
  bError   : BOOL;
  nErrorId : UDINT;
END_VARName  | Type  | Description  | 
|---|---|---|
bBusy  | BOOL  | When the function block is activated the output is set, and it remains active until execution of the command has been completed.  | 
bError  | BOOL  | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs.  | 
nErrorId  | UDINT  | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes).  | 
Requirements
Development Environment  | PLC library to include  | 
|---|---|
TwinCAT from v3.1.4020.14  | Tc2_DALI from v3.4.3.0  |