Mapping of the Fieldbus Box Modules
The Fieldbus Box Modules have a memory for the image of the process data. This memory can be read from or written to by the fieldbus master. The size and the type of the process data image depends on the type of Fieldbus Box, the configuration, the fieldbus system and the fieldbus master.
- bit oriented Fieldbus Box Modules (basically digital modules) have a fixed quantity of data.
- Only in the case of the byte oriented Fieldbus Box Modules
(e.g. analog modules und modules for special functions) some
changes can be made:
- compact and complete mapping
- swapping the high and low bytes (Intel / Motorola format)
- Word-Alignment (only LightBus and Ethernet) - A Coupler Box has a variable mapping that depends on the type and number of extension boxes that are connected.
Bit oriented Fieldbus Box Modules
Bit oriented Fieldbus Box Modules possess a specified number of inputs and/or outputs, that cannot be changed.
|
Input Data |
Output Data |
---|---|---|
Module |
Number of used bits |
Number of used bits |
IP10xx-Byyy |
8 |
0 |
IP20xx-Byyy |
0 |
8 |
IP23xx-Byyy |
4 (although the 4 most significant bit are not used, they occupy space in the process data memory) |
4 (although the 4 most significant bit are not used, they occupy space in the process data memory) |
IP2400-Byyy, IP2401-Byyy |
8 |
8 |
"yyy" stands for the bus system and the bus connection (see chapter Naming Conventions).
Byte oriented Fieldbus Boxes
Byte oriented Fieldbus Box Modules can operate with compact or complete process image. The number of bytes for complete mapping are given in brackets.
|
Input Data |
Output Data |
---|---|---|
Module |
Number of used bytes |
Number of used bytes |
IP15xx-Byyy |
6 (6) |
6 (6) |
IP25xx-Byyy |
6 (6) |
6 (6) |
IE2808 |
2 (3) |
2 (3) |
IP3xxx-Byyy |
8 (12) |
0 (12) |
IP41xx-Byyy |
0 (12) |
8 (12) |
IP5009-Byyy |
4 (6) |
4 (6) |
IP5109-Byyy |
6 (8) |
6 (8) |
IE5209 |
10 (10) |
10 (10) |
IP6xxx-Byyy |
6 (6) |
6 (6) |
With activated Word-Alignment, the number of occupied bytes can increase because not used bytes may be added. Details can be taken from the module specific mapping descriptions.
- IP/IE10xx Mapping
- IP/IE1502 Mapping
- IP/IE20xx Mapping
- IP/IE23xx Mapping
- IP/IE240x Mapping
- IP/IE2512 Mapping
- IE2808 Mapping
- IP/IE3102 Mapping
- IP/IE3112 Mapping
- IP/IE3202, KL3204 Mapping
- IP/IE3312, KL3314 Mapping
- IP/IE4112 Mapping
- IP/IE4132, KL4132 Mapping
- IP/IE5009 Mapping
- IP/IE5109 Mapping
- IP5209 Mapping
- IP/IE60x2 Mapping