IP/IE1502 Mapping
Evaluation in Intel format
Default mapping for CANopen, DeviceNet, Modbus, RS232 and RS485
|
|
Address |
Input data |
Output data | ||
|---|---|---|---|---|---|
|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
|
Complete evaluation: don't care |
0 |
Ch1 D0 |
SB1 |
Ch1 D0 |
CB1 |
|
1 |
Ch1 D2 |
Ch1 D1 |
Ch1 D2 |
Ch1 D1 | |
|
2 |
SB2 |
Ch1 D3 |
CB2 |
Ch1 D3 | |
|
3 |
Ch2 D1 |
Ch2 D0 |
Ch2 D1 |
Ch2 D0 | |
|
4 |
Ch2 D3 |
Ch2 D2 |
Ch2 D3 |
Ch2 D2 | |
Evaluation in Motorola format
Default mapping for PROFIBUS and Interbus
|
|
Address |
Input data |
Output data | ||
|---|---|---|---|---|---|
|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
|
Complete evaluation: don't care |
0 |
Ch1 D3 |
SB1 |
Ch1 D3 |
CB1 |
|
1 |
Ch1 D1 |
Ch1 D2 |
Ch1 D1 |
Ch1 D2 | |
|
2 |
SB2 |
Ch1 D0 |
CB2 |
Ch1 D0 | |
|
3 |
Ch2 D2 |
Ch2 D3 |
Ch2 D2 |
Ch2 D3 | |
|
4 |
Ch2 D0 |
Ch4 D1 |
Ch2 D0 |
Ch4 D1 | |
Evaluation in Intel format with word alignment
Default mapping for Lightbus, Ethernet and Controller Box (IL230x-Cxxx)
|
|
Address |
Input data |
Output data | ||
|---|---|---|---|---|---|
|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
|
Complete evaluation: don't care |
0 |
reserved |
SB1 |
reserved |
CB1 |
|
1 |
Ch1 D1 |
Ch1 D0 |
Ch1 D1 |
Ch1 D0 | |
|
2 |
Ch1 D3 |
Ch1 D2 |
Ch1 D3 |
Ch1 D2 | |
|
3 |
reserved |
SB2 |
reserved |
CB2 | |
|
4 |
Ch2 D1 |
Ch2 D0 |
Ch2 D1 |
Ch2 D0 | |
|
5 |
Ch2 D3 |
Ch2 D2 |
Ch2 D3 |
Ch2 D2 | |
|
|
Address |
Input data |
Output data | ||
|---|---|---|---|---|---|
|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
|
Complete evaluation: don't care |
0 |
reserved |
SB1 |
reserved |
CB1 |
|
1 |
Ch1 D2 |
Ch1 D3 |
Ch1 D2 |
Ch1 D3 | |
|
2 |
Ch1 D0 |
Ch1 D1 |
Ch1 D0 |
Ch1 D1 | |
|
3 |
reserved |
SB2 |
reserved |
CB2 | |
|
4 |
Ch2 D2 |
Ch2 D3 |
Ch2 D2 |
Ch2 D3 | |
|
5 |
Ch2 D0 |
Ch2 D1 |
Ch2 D0 |
Ch2 D1 | |
Key
Complete evaluation: Additionally to the process data the
control and status bytes are showed in the address area
Motorola format: Motorola or Intel format can be set.
Word alignment: in order that the address area of each channel
starts always on a word boundary, dummy bytes are added to the
process image
SB n: Status Byte for channel n (appears in the process image of
the inputs)
CB n: Control Byte for channel n (appears in the process image of
the outputs)
Ch n D0: channel n, data byte 0 (lowest significant byte)
Ch n D1: channel n, data byte 1
Ch n D2: channel n, data byte 2
Ch n D3: channel n, data byte 3 (most significant byte)
reserved: Although this byte occupies space in the process data
memory, it has no function
"-": This byte is not used or occupied by the
Fieldbus Box.