IE2808 Mapping
|
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
Complete evaluation: no |
0 |
- |
- |
Out2 |
Out1 |
|
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
Complete evaluation: yes |
0 |
Diag1 |
SB |
Out1 |
CB |
1 |
- |
Diag2 |
- |
Out2 |
|
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
Complete evaluation: yes |
0 |
Diag1 |
SB |
Out1 |
CB |
1 |
res. |
Diag2 |
res. |
Out2 |
Key
Complete evaluation: Additionally to the process data the
control and status bytes are showed in the address area
Motorola format: Motorola or Intel format can be set.
Word alignment: in order that the address area of each channel
starts always on a word boundary, dummy bytes are added to the
process image
SB: Status Byte (appears in the process image of the
inputs)
CB: Control Byte (appears in the process image of the outputs)
Out1: Input bits of channel 8 to 1
Out2: Input bits of channel 16 to 9
Diag1: Diagnostic bits of channel 8 to 1
Diag2: Diagnostic bits of channel 16 to 9
res.: reserved; Although this byte occupies space in the process
data memory, it has no function.
"-": This byte is not used or occupied by the
Fieldbus Box.