IP5209 Mapping
Per default setting ex factory the module sends 8 byte process data and 1 byte status (Default: 8 byte process data, 9 byte overall). By changing the Feature Register R32 the process data can be set to 5 byte! In this case the data of the Latch will not be transmitted.
Evaluation in Intel format
Default mapping for CANopen, DeviceNet, Modbus, RS232 and RS485
|
|
Address |
Input data |
Output data | ||
|---|---|---|---|---|---|
|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
|
Complete evaluation: don't care |
0 |
D0 |
SB |
D0 |
CB |
|
1 |
D2 |
D1 |
D2 |
D1 | |
|
2 |
D4 |
D3 |
reserved |
D3 | |
|
3 |
D6 |
D5 |
reserved |
reserved | |
|
4 |
reserved |
D7 |
reserved |
reserved | |
Evaluation in Motorola format
Default mapping for PROFIBUS and Interbus
|
|
Address |
Input data |
Output data | ||
|---|---|---|---|---|---|
|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
|
Complete evaluation: don't care |
0 |
D3 |
SB |
D3 |
CB |
|
1 |
D1 |
D2 |
D1 |
D2 | |
|
2 |
D7 |
D0 |
reserved |
D0 | |
|
3 |
D5 |
D6 |
reserved |
reserved | |
|
4 |
reserved |
D4 |
reserved |
reserved | |
Evaluation in Intel format with word alignment
Default mapping for Lightbus and Ethernet
|
|
Address |
Input data |
Output data | ||
|---|---|---|---|---|---|
|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
|
Complete evaluation: don't care |
0 |
reserved |
SB |
reserved |
CB |
|
1 |
D1 |
D0 |
D1 |
D0 | |
|
2 |
D3 |
D2 |
D3 |
D2 | |
|
3 |
D5 |
D4 |
reserved |
reserved | |
|
4 |
D7 |
D6 |
reserved |
reserved | |
|
|
Address |
Input data |
Output data | ||
|---|---|---|---|---|---|
|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
|
Complete evaluation: don't care |
0 |
reserved |
SB |
reserved |
CB |
|
1 |
D2 |
D3 |
D2 |
D3 | |
|
2 |
D0 |
D1 |
D0 |
D1 | |
|
3 |
D6 |
D7 |
reserved |
reserved | |
|
4 |
D4 |
D5 |
reserved |
reserved | |
Key
Complete evaluation: Additionally to the process data the
control and status bytes are showed in the address area
Motorola format: Motorola or Intel format can be set.
Word alignment: in order that the address area of each channel
starts always on a word boundary, dummy bytes are added to the
process image
SB: Status Byte (appears in the process image of the
inputs)
CB: Control Byte (appears in the process image of the outputs)
D0, D1, D2, D3: Bytes for the Counter value (read)
D4, D5, D6, D7: Bytes for the Latch value (read)
reserved: Although this byte occupies space in the process
memory, it has no function.
"-": This byte is not used or occupied by the
Fieldbus Box.