IP/IE60x2 Mapping
Standard format
(Default: 5 bytes of user data, 6 bytes altogether)
As supplied, these modules use the standard format with 5 bytes of
user data.
|
|
Address |
Input data |
Output data | ||
|---|---|---|---|---|---|
|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
|
Complete evaluation: don't care |
0 |
D0 |
SB |
D0 |
CB |
|
1 |
D2 |
D1 |
D2 |
D1 | |
|
2 |
D4 |
D3 |
D4 |
D3 | |
Key
Complete evaluation: Additionally to the process data the
control and status bytes are showed in the address area
Motorola format: Motorola or Intel format can be set.
Word alignment: in order that the address area of each channel
starts always on a word boundary, dummy bytes are added to the
process image
SB: Status byte (appears in the process image of the
inputs)
CB: Control byte (appears in the process image of the outputs)
D0, D1, D2, D3, D4: Data bytes
reserved: Although this byte occupies space in the process data
memory, it has no function
"-": This byte is not used or occupied by the
Fieldbus Box.