IP/IE5009 Mapping
Compact evaluation in Intel format
Default mapping for CANopen, DeviceNet, Modbus, RS232 and RS485
|
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
Complete evaluation: no |
0 |
D1 |
D0 |
- |
- |
1 |
D3 |
D2 |
- |
- |
Compact evaluation in Motorola format
Default mapping for PROFIBUS and Interbus
|
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
Complete evaluation: no |
0 |
D2 |
D3 |
- |
- |
1 |
D0 |
D1 |
- |
- |
|
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
Complete evaluation: yes |
0 |
D0 |
SB |
Reg0 |
CB |
1 |
D2 |
D1 |
reserved |
Reg1 | |
2 |
- |
D3 |
- |
reserved |
|
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
Complete evaluation: yes |
0 |
D3 |
SB |
Reg1 |
CB |
1 |
D1 |
D2 |
reserved |
Reg0 | |
2 |
- |
D0 |
- |
reserved |
Complete evaluation in Intel format with word alignment
Default mapping for Lightbus, Ethernet and Controller Box (IL230x-Cxxx)
|
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
Complete evaluation: yes |
0 |
reserved |
SB |
reserved |
CB |
1 |
D1 |
D0 |
Reg1 |
Reg0 | |
2 |
D3 |
D2 |
reserved |
reserved |
|
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Conditions |
Word offset |
High byte |
Low byte |
High byte |
Low byte |
Complete evaluation: yes |
0 |
reserved |
SB |
reserved |
CB |
1 |
D2 |
D3 |
Reg0 |
Reg1 | |
2 |
D0 |
D1 |
reserved |
reserved |
Key
Complete evaluation: Additionally to the process data the
control and status bytes are showed in the address area
Motorola format: Motorola or Intel format can be set.
Word alignment: in order that the address area of each channel
starts always on a word boundary, dummy bytes are added to the
process image
SB: Status Byte (appears in the process image of the
inputs)
CB: Control Byte (appears in the process image of the outputs)
D0 - D3 : Data Bytes 0 to 3
Reg0: lower significant byte for register communication
Reg1: higher significant byte for register communication
reserved: Although this byte occupies space in the process data
memory, it has no function
"-": This byte is not used or occupied by the
Fieldbus Box.