Product overview
The following table shows the products described in this documentation and the main distinguishing features.
Module | Number | Signal interface | Input | Special features |
|---|---|---|---|---|
4 | 4 x M8 socket | 3.0 ms | - | |
8 | 8x M8 socket | 3.0 ms | - | |
8 | 4 x M12 socket | 3.0 ms | - | |
8 | 8x M12 socket | 3.0 ms | - | |
8 | 8x M8 socket | 10 µs | - | |
8 | 4 x M12 socket | 10 µs | - | |
8 | 8x M8 socket | 10 µs 1) | Two timestamp inputs | |
8 | 4 x M12 socket | 10 µs 1) | Two timestamp inputs | |
16 | 16x M8 socket | 3.0 ms | - | |
16 | 8x M12 socket | 3.0 ms | - | |
16 | 2 x ZS2001 | 10 µs | Female header with spring connection | |
16 | 1 x D-sub socket, | 10 µs | Diagnostic function for antivalent sensors. | |
16 | 1 x D-sub socket, | 10 µs | Accelerometers, undervoltage detection | |
16 | 8x M8 socket | 10 µs | Evaluation of up to eight antivalent sensors. | |
16 | 16x M8 socket | 10 µs | - | |
16 | 8x M12 socket | 10 µs | - | |
8 | 8x M12 socket | 3.0 ms | Eight digital outputs |
1) The timestamp inputs have no input filter.