Introduction

Introduction 1:

EtherCAT P Box modules with 16 digital inputs

The EPP1816-0003 EtherCAT P Box with digital inputs acquires binary control signals from the process level and transfers them electrically isolated to the controller.

The signal state is indicated by means of LEDs. The signal connection is made via female headers with spring connection, optionally available in 1- and 3-pin versions. The module is supplied without connectors.

The sensors are supplied from the control voltage US. The peripheral voltage UP is not used in the input module, but it can be optionally connected for forwarding.

Quick links

Technical data
Process image
Scope of supply
Dimensions
Signal interface