Introduction

Introduction 1:

8-channel digital input + 8-channel digital output

The EPP1859-0022 EtherCAT P Box combines eight digital inputs (four M12 sockets on the left) and eight digital outputs (four M12 sockets on the right) on one device. The inputs have a filter of 3.0 ms, the outputs process load currents of up to 0.5 A, are short-circuit proof and protected against polarity reversal. The sum current of all outputs is limited to 3 A. The signal state is indicated by means of LEDs. The signal connection is established via screw-type M12 connectors.

The sensors are supplied from the control voltage US. The outputs are supplied from UP. All outputs are short-circuit proof and protected against polarity reversal.

Quick links

Technical data
Process image
Dimensions
Signal interface digital inputs
Signal interface digital outputs