Introduction

Introduction 1:

EtherCAT P Box modules with 16 digital inputs

The EPP1816-3008 EtherCAT P Box with 16 digital inputs acquires binary control signals from the process level and transfers them electrically isolated to the controller.

The signal status is indicated by LEDs; the signal connection is made through a 25-pin D-sub socket.

The EtherCAT P Box has two internal 3-axis acceleration sensors with adjustable measuring range. Possible applications include the recording of vibrations and shocks/oscillations, but inclination measurements in all three axes are also possible. Undervoltage detection (US and UP) is integrated and is signaled to the controller.

Quick links

Technical data
Process image
Scope of delivery
Dimensions
Signal interface
Acceleration sensors
Undervoltage detection