Introduction

Introduction 1:

4-channel digital input 24 VDC, 3.0 ms

The EPP1004-0061 EtherCAT P Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M8 screw type connectors.

The EtherCAT P Box modules are characterised by their small and space-saving form factor.

Quick links

Technical data
Process image
Scope of supply
Dimensions
Signal interface