Introduction

Introduction 1:

8-channel digital input, 24 VDC, 10 µs, ground switching, M8

The EPP1098-0001 EtherCAT P Box with digital inputs acquires ground switching, binary control signals from the process level and transfers them electrically isolated to the controller. The signal state is displayed by LEDs; the signal connection is established via screw-type M8 connectors.

The sensors are supplied from the control voltage US. Power is supplied via an internal, short-circuit proof driver module with a total of 0.5 A for all sensors.

Thanks to the input filter of 10 µs, the EPP1098-0001 is preferably suitable for electronic inputs that transmit to the controller with the shortest possible delay due to the short filter time.

Quick links

Technical data
Process image
Scope of supply
Dimensions
Signal interface