M8 sockets, 3-pin, ground switching

Notice

Incorrect signal levels due to electromagnetic interference

Digital inputs with a 10 µs input filter are optimized for fast signal transmission and are therefore susceptible to electromagnetic interference.

Under the influence of electromagnetic interference, a false signal level can be detected.

  • If necessary, use shielded signal lines.
M8 sockets, 3-pin, ground switching 1:

Pin assignment

Pin

Function

Wire color 1)

1

US

brown

3

GNDS

blue

4

Input

black

1) The core colors apply to sensor cables from Beckhoff. See chapter Accessories.

Connection examples

M8 sockets, 3-pin, ground switching 2:

Status LEDs

There is a green LED next to each M8 socket. The LED lights up when a low-level is detected at the digital input.

M8 sockets, 3-pin, ground switching 3: