SlotGroup 1 | 4 multi-function digital inputs (counter, encoder, 24 V DC)
SlotGroup 1 comprises the connections X03, X07 and X08.
The following ModuleGroups are available for SlotGroup 1:
ModuleGroup | I/O functions | Connection | Configuration |
---|---|---|---|
CNT_2xDI |
| ||
CNT_2xDO |
| ||
CNT_DI_DO |
| 1 counter, 1 digital input, 1 digital output: "CNT_DI_DO" (SlotGroup 1) | |
CNT_OUT_DO |
| 1 counter with 1 threshold output, 1 digital output: "CNT_OUT_DO" (SlotGroup 1) | |
DIO_2xDI_2xDO |
| 2 digital inputs, 2 digital outputs: "DIO_2xDI_2xDO" (SlotGroup 1) | |
DI_4x |
| ||
ENC_2xDI |
| ||
ENC_2xDO |
| ||
ENC_DI_DO |
| 1 encoder, 1 digital input, 1 digital output: "ENC_DI_DO" (SlotGroup 1) | |
ENC_L_G |
| ||
ENC_OUT_DO |
| 1 encoder with 1 threshold output, 1 digital output: "ENC_OUT_DO" (SlotGroup 1) |
Further Information
- 1 counter, 2 digital inputs: "CNT_2xDI" (SlotGroup 1)
- 1 counter, 2 digital outputs: "CNT_2xDO" (SlotGroup 1)
- 1 counter, 1 digital input, 1 digital output: "CNT_DI_DO" (SlotGroup 1)
- 1 counter with 1 threshold output, 1 digital output: "CNT_OUT_DO" (SlotGroup 1)
- 2 digital inputs, 2 digital outputs: "DIO_2xDI_2xDO" (SlotGroup 1)
- 4 digital inputs: "DI_4x" (SlotGroup 1)
- 1 encoder, 2 digital inputs: "ENC_2xDI" (SlotGroup 1)
- 1 encoder, 2 digital outputs: "ENC_2xDO" (SlotGroup 1)
- 1 encoder, 1 digital input, 1 digital output: "ENC_DI_DO" (SlotGroup 1)
- 1 Encoder with latch and gate: "ENC_L_G" (SlotGroup 1)
- 1 encoder with 1 threshold output, 1 digital output: "ENC_OUT_DO" (SlotGroup 1)