1 counter with 1 threshold output, 1 digital output: "CNT_OUT_DO" (SlotGroup 1)
Connections X03 and X07
1 x threshold output
1 x digital output
The X03 and X07 connections have the same pin assignment. Each pin of X03 is directly connected internally to the corresponding pin of X07.
X03 and X07 | M12 socket | Pin | Function | Description | Process data |
---|---|---|---|---|---|
1 | +24 V US | Supply voltage output | -- | ||
2 | DO | Digital output | SlotGroup 1 > DIP Outputs Channel 1 | ||
3 | GNDS | Ground | -- | ||
4 | Thr out | Threshold output | -- | ||
5 | FE | Functional Earth | -- | ||
|
![]() | Threshold output inactive The threshold output is disabled by default. You can enable it in the process data via ENC Outputs Channel 1 > Control > Enable output functions. |
Connection X08
1 x counter input
Notice | |
Incorrect signal levels due to electromagnetic interference The counter input is optimized for fast signal transmission and is therefore susceptible to electromagnetic interference. Under the influence of electromagnetic interference, a false signal level can be detected.
|
X08 | M12 socket | Pin | Function | Description |
---|---|---|---|---|
1 | +24 V US | Supply voltage output | ||
2 | CNT Dir | Digital input for the counting direction | ||
3 | GNDS | Ground | ||
4 | CNT Clk | Clock input | ||
5 | FE | Functional Earth | ||
|