1 counter, 2 digital outputs: "CNT_2xDO" (SlotGroup 1)
Connections X03 and X07
2 x digital output
The X03 and X07 connections have the same pin assignment. Each pin of X03 is directly connected internally to the corresponding pin of X07.
X03 and X07 | M12 socket | Pin | Function | Description | Process data |
|---|---|---|---|---|---|
1 | +24 V US | Supply voltage output | -- | ||
2 | DO2 | Digital output channel 2 | SlotGroup 1 > DOS Outputs Channel 2 | ||
3 | GNDS | Ground | -- | ||
4 | DO1 | Digital output channel 1 | SlotGroup 1 > DOS Outputs Channel 1 | ||
5 | FE | Functional Earth | -- | ||
| |||||
Connection X08
1 x counter input
Notice | |
Incorrect signal levels due to electromagnetic interference The counter input is optimized for fast signal transmission and is therefore susceptible to electromagnetic interference. Under the influence of electromagnetic interference, a false signal level can be detected.
|
X08 | M12 socket | Pin | Function | Description |
|---|---|---|---|---|
1 | +24 V US | Supply voltage output | ||
2 | CNT Dir | Digital input for the counting direction | ||
3 | GNDS | Ground | ||
4 | CNT Clk | Clock input | ||
5 | FE | Functional Earth | ||
| ||||