1 encoder, 2 digital inputs: "ENC_2xDI" (SlotGroup 1)

Connections X03 and X07

2 x digital input

The X03 and X07 connections have the same pin assignment. Each pin of X03 is directly connected internally to the corresponding pin of X07.

X03 and X07

M12 socket

Pin

Function

Description

Process data

1 encoder, 2 digital inputs: "ENC_2xDI" (SlotGroup 1) 1:

1 encoder, 2 digital inputs: "ENC_2xDI" (SlotGroup 1) 2:

1

+24 V US

Supply voltage output

--

2

DI2

Digital input channel 2

SlotGroup 1 > DIP Inputs Channel 2

3

GNDS

Ground

--

4

DI1

Digital input channel 1

SlotGroup 1 > DIP Inputs Channel 1

5

FE

Functional Earth

--

 

Connection X08

1 x incremental encoder input

Notice

Incorrect signal levels due to electromagnetic interference

The encoder inputs are optimized for fast signal transmission and are therefore susceptible to electromagnetic interference.

Under the influence of electromagnetic interference, a false signal level can be detected.

  • If necessary, use shielded signal lines.

X08

M12 socket

Pin

Function

Description

1 encoder, 2 digital inputs: "ENC_2xDI" (SlotGroup 1) 3:

1 encoder, 2 digital inputs: "ENC_2xDI" (SlotGroup 1) 4:

1

+24 V US

Supply voltage output

2

ENC B

Incremental encoder track B

3

GNDS

Ground

4

ENC A

Incremental encoder track A

5

FE

Functional Earth